目錄: MOVET
Created: 03.08.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MOVET
Conveyors line base Ø83
MOVET
Leveling Feet
Steel / Plastic
Spindle Diameter M16
Base Diameter 71-90mm
Powered by
CAD模型選擇
{movet/maschinenfuesse/stahl_kunststoff/durchmesser_spindel_m16/durchmesserbereich_fussplatte_71_90mm/steel_conveyors_line_m16_d83_asmtab.prj},{NB=MOVET+45818533(hoch0)},{TYP=45818533},{BESTNR=4061408100071},{LODLEVEL=hoch},{ANG=0.0},{BES=M16x200},{A=30},{B=200},{D=83},{CH=13},{F=M16},{M=16},{G=18},{H=230},{H1=233},{SL=16000},{INFO=Download-Link},{TYPX=18533},{ANTISLIP=3},{PLATE=1},{D1=54.000},{HOLE=8.500},{PPATH=../../parts/steel_conveyors_line_asmtpl.prj},{LINK=https://www.movet.eu/docs/MARTIN/PDF/18500_18549.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
A
Minimum installation height maschine-bottom
[mm]
B
Nutzbare Gewindelänge
[mm]
D
Base
[mm]
CH
Regulation key
[mm]
F
Thread
ⁿ/ₐ
G
Height base
[mm]
H
Total height
ⁿ/ₐ
H1
Total height
ⁿ/ₐ
SL
Maschine foot load
[N]
MOVET+4061408100040
45818524
4061408100040
M16x100
30
100
83
13
M16
18
130
130
16000
MOVET+4061408100033
45818525
4061408100033
M16x100
30
100
83
13
M16
18
130
133
16000
MOVET+4061408100064
45818528
4061408100064
M16x150
30
150
83
13
M16
18
180
180
16000
MOVET+4061408100057
45818529
4061408100057
M16x150
30
150
83
13
M16
18
180
183
16000
MOVET+4061408100088
45818532
4061408100088
M16x200
30
200
83
13
M16
18
230
230
16000
MOVET+4061408100071
45818533
4061408100071
M16x200
30
200
83
13
M16
18
230
233
16000
MOVET+4061408101160
45818672
4061408101160
M16x100
35
100
83
13
M16
25
135
135
20000
MOVET+4061408101153
45818673
4061408101153
M16x100
35
100
83
13
M16
25
135
138
20000
MOVET+4061408101184
45818676
4061408101184
M16x150
35
150
83
13
M16
25
185
185
20000
MOVET+4061408101177
45818677
4061408101177
M16x150
35
150
83
13
M16
25
185
188
20000
MOVET+4061408101207
45818680
4061408101207
M16x200
35
200
83
13
M16
25
235
235
20000
MOVET+4061408101191
45818681
4061408101191
M16x200
35
200
83
13
M16
25
235
238
20000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表