您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: MOVET
Created: 03.08.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MOVET
Stainless Steel Vulcanized with Mounting strap
MOVET
Leveling Feet
Stainless Steel / Vulcanized
Spindle Diameter M20
Base Diameter 71-90mm
Powered by
CAD模型選擇
{movet/maschinenfuesse/edelstahl_vulkanisiert/durchmesser_spindel_m20/durchmesserbereich_fussplatte_71_90mm/edelstahl_vulcanized_mit_befest_m20_d80_asmtab.prj},{NB=MOVET+45825054/F(hoch0)},{TYP=45825054/F},{BESTNR=4061408120055},{LODLEVEL=hoch},{ANG=0.0},{BES=M20x250},{A=38},{B=250},{D=80},{CH=17},{F=M20},{M=20},{G=25},{H=285},{I=54},{SL=10000},{INFO=Download-Link},{PPATH=../../edelstahl_maschinenfuesse/parts/vulcanized_mit_befestigungslasche_asmtpl.prj},{LINK=https://www.movet.eu/docs/MARTIN/PDF/24900_f_25008_f.pdf},{TYPX=25054/F},{COLVIS=Black},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
A
minimum installation height maschine-bottom
[mm]
B
usable thread lenght
[mm]
D
base
[mm]
CH
regulation key
[mm]
F
thread
ⁿ/ₐ
G
height base
[mm]
H
total height
[mm]
I
[mm]
SL
maschine foot load
[N]
MOVET+4061408084494
45825040/F
4061408084494
M20X75
38
75
80
17
M20
25
113
54
10000
MOVET+4061408025183
45825042/F
4061408025183
M20X100
38
100
80
17
M20
25
138
54
10000
MOVET+4061408025190
45825044/F
4061408025190
M20X125
38
125
80
17
M20
25
163
54
10000
MOVET+4061408028252
45825046/F
4061408028252
M20X150
38
150
80
17
M20
25
188
54
10000
MOVET+4061408033409
45825048/F
4061408033409
M20X175
38
175
80
17
M20
25
213
54
10000
MOVET+4061408028412
45825050/F
4061408028412
M20X200
38
200
80
17
M20
25
238
54
10000
MOVET+4061408028429
45825052/F
4061408028429
M20X225
38
225
80
17
M20
25
260
54
10000
MOVET+4061408120055
45825054/F
4061408120055
M20x250
38
250
80
17
M20
25
285
54
10000
MOVET+4061408125777
45825040/F/EB
4061408125777
M20X75
38
75
80
17
M20
25
113
54
10000
MOVET+4061408125791
45825042/F/EB
4061408125791
M20X100
38
100
80
17
M20
25
138
54
10000
MOVET+4061408125814
45825044/F/EB
4061408125814
M20X125
38
125
80
17
M20
25
163
54
10000
MOVET+4061408125838
45825046/F/EB
4061408125838
M20X150
38
150
80
17
M20
25
188
54
10000
MOVET+4061408125852
45825048/F/EB
4061408125852
M20X175
38
175
80
17
M20
25
213
54
10000
MOVET+4061408125876
45825050/F/EB
4061408125876
M20X200
38
200
80
17
M20
25
238
54
10000
MOVET+4061408125920
45825052/F/EB
4061408125920
M20X225
38
225
80
17
M20
25
260
54
10000
MOVET+4061408125944
45825054/F/EB
4061408125944
M20x250
38
250
80
17
M20
25
285
54
10000
MOVET+4061408125807
45825042/FF/EB
4061408125807
M20X100
38
100
80
17
M20
25
138
108
10000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表