目錄: MOVET
Created: 03.08.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MOVET
Stainless Steel Vulcanized with Mounting strap
MOVET
Leveling Feet
Stainless Steel / Vulcanized
Spindle Diameter M20
Base Diameter 51-70mm
Powered by
CAD模型選擇
{movet/maschinenfuesse/edelstahl_vulkanisiert/durchmesser_spindel_m20/durchmesserbereich_fussplatte_51_70mm/edelstahl_vulcanized_mit_befest_m20_d60_asmtab.prj},{NB=MOVET+45824924/F(hoch0)},{TYP=45824924/F},{BESTNR=4061408119998},{LODLEVEL=hoch},{ANG=0.0},{BES=M20X250},{A=35},{B=250},{D=60},{CH=17},{F=M20},{M=20},{G=22},{H=285},{I=45},{SL=7000},{INFO=Download-Link},{PPATH=../../edelstahl_maschinenfuesse/parts/vulcanized_mit_befestigungslasche_asmtpl.prj},{LINK=https://www.movet.eu/docs/MARTIN/PDF/24510_f_24924_f.pdf},{TYPX=24924/F},{COLVIS=Black},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
A
minimum installation height maschine-bottom
[mm]
B
usable thread lenght
[mm]
D
base
[mm]
CH
regulation key
[mm]
F
thread
ⁿ/ₐ
G
height base
[mm]
H
total height
[mm]
I
[mm]
SL
maschine foot load
[N]
MOVET+4061408107070
45824910/F
4061408107070
M20X75
35
75
60
17
M20
22
110
45
7000
MOVET+4061408107087
45824912/F
4061408107087
M20X100
35
100
60
17
M20
22
135
45
7000
MOVET+4061408107094
45824914/F
4061408107094
M20X125
35
125
60
17
M20
22
160
45
7000
MOVET+4061408107100
45824916/F
4061408107100
M20X150
35
150
60
17
M20
22
185
45
7000
MOVET+4061408107117
45824918/F
4061408107117
M20X175
35
175
60
17
M20
22
210
45
7000
MOVET+4061408107124
45824920/F
4061408107124
M20X200
35
200
60
17
M20
22
235
45
7000
MOVET+4061408107131
45824922/F
4061408107131
M20X225
35
225
60
17
M20
22
260
45
7000
MOVET+4061408119998
45824924/F
4061408119998
M20X250
35
250
60
17
M20
22
285
45
7000
MOVET+4061408125241
45824910/F/EB
4061408125241
M20X75
35
75
60
17
M20
22
110
45
7000
MOVET+4061408125265
45824912/F/EB
4061408125265
M20X100
35
100
60
17
M20
22
135
45
7000
MOVET+4061408125289
45824914/F/EB
4061408125289
M20X125
35
125
60
17
M20
22
160
45
7000
MOVET+4061408125302
45824916/F/EB
4061408125302
M20X150
35
150
60
17
M20
22
185
45
7000
MOVET+4061408125326
45824918/F/EB
4061408125326
M20X175
35
175
60
17
M20
22
210
45
7000
MOVET+4061408125340
45824920/F/EB
4061408125340
M20X200
35
200
60
17
M20
22
235
45
7000
MOVET+4061408125364
45824922/F/EB
4061408125364
M20X225
35
225
60
17
M20
22
260
45
7000
MOVET+4061408125388
45824924/F/EB
4061408125388
M20X250
35
250
60
17
M20
22
285
45
7000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表