目錄: MOVET
Created: 03.08.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MOVET
Stainless Steel Vulcanized
MOVET
Leveling Feet
Stainless Steel / Vulcanized
Spindle Diameter M20
Base Diameter 131-230mm
Powered by
CAD模型選擇
{movet/maschinenfuesse/edelstahl_vulkanisiert/durchmesser_spindel_m20/durchmesserbereich_fussplatte_131_230mm/edelstahl_vulcanized_m20_d150_asmtab.prj},{NB=MOVET+45825332(hoch0)},{TYP=45825332},{BESTNR=4061408118632},{LODLEVEL=hoch},{ANG=0.0},{BES=M20X250},{A=48},{B=250},{D=150},{CH=17},{F=M20},{M=20},{G=35},{H=298},{SL=30000},{INFO=Download-Link},{PPATH=../../edelstahl_maschinenfuesse/parts/vulcanized_asmtpl.prj},{LINK=https://www.movet.eu/docs/MARTIN/PDF/25306_25366.pdf},{TYPX=25332},{COLVIS=Black},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
A
minimum installation height maschine-bottom
[mm]
B
usable thread lenght
[mm]
D
base
[mm]
CH
regulation key
[mm]
F
thread
ⁿ/ₐ
G
height base
[mm]
H
total height
ⁿ/ₐ
SL
maschine foot load
[N]
MOVET+4061408118557
45825318
4061408118557
M20X75
48
75
150
17
M20
35
123
30000
MOVET+4061408118564
45825320
4061408118564
M20X100
48
100
150
17
M20
35
148
30000
MOVET+4061408118571
45825322
4061408118571
M20X125
48
125
150
17
M20
35
173
30000
MOVET+4061408118588
45825324
4061408118588
M20X150
48
150
150
17
M20
35
198
30000
MOVET+4061408118595
45825326
4061408118595
M20X175
48
175
150
17
M20
35
223
30000
MOVET+4061408118618
45825328
4061408118618
M20X200
48
200
150
17
M20
35
248
30000
MOVET+4061408118625
45825330
4061408118625
M20X225
48
225
150
17
M20
35
273
30000
MOVET+4061408118632
45825332
4061408118632
M20X250
48
250
150
17
M20
35
298
30000
MOVET+4061408127252
45825318/EB
4061408127252
M20X75
48
75
150
17
M20
35
123
30000
MOVET+4061408127269
45825320/EB
4061408127269
M20X100
48
100
150
17
M20
35
148
30000
MOVET+4061408127276
45825322/EB
4061408127276
M20X125
48
125
150
17
M20
35
173
30000
MOVET+4061408127283
45825324/EB
4061408127283
M20X150
48
150
150
17
M20
35
198
30000
MOVET+4061408127290
45825326/EB
4061408127290
M20X175
48
175
150
17
M20
35
223
30000
MOVET+4061408127306
45825328/EB
4061408127306
M20X200
48
200
150
17
M20
35
248
30000
MOVET+4061408127313
45825330/EB
4061408127313
M20X225
48
225
150
17
M20
35
273
30000
MOVET+4061408127320
45825332/EB
4061408127320
M20X250
48
250
150
17
M20
35
298
30000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表