目錄: MOVET
Created: 03.08.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MOVET
Conveyors line base Ø123
MOVET
Leveling Feet
Stainless Steel / Plastic
Spindle Diameter M30
Base Diameter 111-130mm
Powered by
CAD模型選擇
{movet/maschinenfuesse/edelstahl_kunststoff/durchmesser_spindel_m30/durchmesserbereich_fussplatte_111_130mm/ss_conveyors_line_m30_d123_asmtab.prj},{NB=MOVET+45818207(hoch0)},{TYP=45818207},{BESTNR=4061408098071},{LODLEVEL=hoch},{ANG=0},{BES=M30x250},{A=36},{B=250},{D=123},{CH=26},{F=M30},{M=30},{G=22},{H=286},{H1=290},{SL=25000},{INFO=Download-Link},{TYPX=18207},{ANTISLIP=4},{PLATE=1},{D1=87.000},{HOLE=12.500},{PPATH=../../parts/ss_conveyors_line_asmtpl.prj},{LINK=https://www.movet.eu/docs/MARTIN/PDF/18150_18207.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
A
Minimum installation height maschine-bottom
[mm]
B
Usable thread lenght
[mm]
D
Base
[mm]
CH
Regulation key
[mm]
F
Thread
ⁿ/ₐ
G
Height base
[mm]
H
Total height
ⁿ/ₐ
H1
Total height
ⁿ/ₐ
SL
Maschine foot load
[N]
MOVET+4061408098026
45818194
4061408098026
M30x100
36
100
123
26
M30
22
136
136
25000
MOVET+4061408098019
45818195
4061408098019
M30x100
36
100
123
26
M30
22
136
140
25000
MOVET+4061408098040
45818198
4061408098040
M30x150
36
150
123
26
M30
22
186
186
25000
MOVET+4061408098033
45818199
4061408098033
M30x150
36
150
123
26
M30
22
186
190
25000
MOVET+4061408098064
45818202
4061408098064
M30x200
36
200
123
26
M30
22
236
236
25000
MOVET+4061408098057
45818203
4061408098057
M30x200
36
200
123
26
M30
22
236
240
25000
MOVET+4061408098088
45818206
4061408098088
M30x250
36
250
123
26
M30
22
286
286
25000
MOVET+4061408098071
45818207
4061408098071
M30x250
36
250
123
26
M30
22
286
290
25000
MOVET+4061408099375
45818354
4061408099375
M30x100
41
100
123
26
M30
29
141
141
35000
MOVET+4061408099368
45818355
4061408099368
M30x100
41
100
123
26
M30
29
141
145
35000
MOVET+4061408099399
45818358
4061408099399
M30x150
41
150
123
26
M30
29
191
191
35000
MOVET+4061408099382
45818359
4061408099382
M30x150
41
150
123
26
M30
29
191
195
35000
MOVET+4061408099412
45818362
4061408099412
M30x200
41
200
123
26
M30
29
241
241
35000
MOVET+4061408099405
45818363
4061408099405
M30x200
41
200
123
26
M30
29
241
245
35000
MOVET+4061408099436
45818366
4061408099436
M30x250
41
250
123
26
M30
29
291
291
35000
MOVET+4061408099429
45818367
4061408099429
M30x250
41
250
123
26
M30
29
291
295
35000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表