目錄: MOVET
Created: 03.08.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MOVET
Conveyors line base Ø83
MOVET
Leveling Feet
Stainless Steel / Plastic
Spindle Diameter M16
Base Diameter 71-90mm
Powered by
CAD模型選擇
{movet/maschinenfuesse/edelstahl_kunststoff/durchmesser_spindel_m16/durchmesserbereich_fussplatte_71_90mm/ss_conveyors_line_m16_d83_asmtab.prj},{NB=MOVET+45818083(hoch0)},{TYP=45818083},{BESTNR=4061408097692},{LODLEVEL=hoch},{ANG=0},{BES=M16x200},{A=30},{B=200},{D=83},{CH=13},{F=M16},{M=16},{G=18},{H=230},{H1=233},{SL=16000},{INFO=Download-Link},{TYPX=18083},{ANTISLIP=3},{PLATE=1},{D1=54.000},{HOLE=8.500},{PPATH=../../parts/ss_conveyors_line_asmtpl.prj},{LINK=https://www.movet.eu/docs/MARTIN/PDF/18050_18099.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
A
Minimum installation height maschine-bottom
[mm]
B
Usable thread lenght
[mm]
D
Base
[mm]
CH
Regulation key
[mm]
F
Thread
ⁿ/ₐ
G
Height base
[mm]
H
Total height
ⁿ/ₐ
H1
Total height
ⁿ/ₐ
SL
Maschine foot load
[N]
MOVET+4061408097661
45818074
4061408097661
M16x100
30
100
83
13
M16
18
130
130
16000
MOVET+4061408097654
45818075
4061408097654
M16x100
30
100
83
13
M16
18
130
133
16000
MOVET+4061408097685
45818078
4061408097685
M16x150
30
150
83
13
M16
18
180
180
16000
MOVET+4061408097678
45818079
4061408097678
M16x150
30
150
83
13
M16
18
180
183
16000
MOVET+4061408097708
45818082
4061408097708
M16x200
30
200
83
13
M16
18
230
230
16000
MOVET+4061408097692
45818083
4061408097692
M16x200
30
200
83
13
M16
18
230
233
16000
MOVET+4061408098163
45818222
4061408098163
M16x100
35
100
83
13
M16
25
135
135
20000
MOVET+4061408098156
45818223
4061408098156
M16x100
35
100
83
13
M16
25
135
138
20000
MOVET+4061408098170
45818226
4061408098170
M16x150
35
150
83
13
M16
25
185
185
20000
MOVET+4061408098187
45818227
4061408098187
M16x150
35
150
83
13
M16
25
185
188
20000
MOVET+4061408098200
45818230
4061408098200
M16x200
35
200
83
13
M16
25
235
235
20000
MOVET+4061408098194
45818231
4061408098194
M16x200
35
200
83
13
M16
25
235
238
20000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表