目錄: MOVET
Created: 03.08.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MOVET
SP - Pillow block bearing
MOVET
Flange bearings and housing units
Flange bearings
Powered by
CAD模型選擇
{movet/flanschlager_und_gehaeuseeinheiten/flanschlager/sp_asmtab.prj},{NB=MOVET+Stehlager+SP+30+0_(hochPNS)},{TYP=SP206},{BESTNR=4061408031818},{LS=PNS},{LODLEVEL=hoch},{WELLE=30},{H=42.9},{A=165},{E=122.0},{L=48},{S1=17},{S2=20},{G=17},{W=83},{GEWICHT=1.38},{M=M14},{MG=Edelstahl},{WINKEL=0},{HIDE=0},{PPATH=sp/sp_asmtpl.prj},{LSVIS=MB Edelstahl},{INFO=Katalog-PDF}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
LS
Bearing insert
ⁿ/ₐ
WELLE
Shaft diameter Ø
[mm]
H
[mm]
A
[mm]
E
[mm]
L
[mm]
S1
[mm]
S2
[mm]
G
[mm]
W
[mm]
GEWICHT
Weight
[kg]
M
Bore for
ⁿ/ₐ
MG
Material Gehäuse
ⁿ/ₐ
MOVET+4061408082353
SP201
4061408082353
MUC
12
33.3
126
95.0
38
11
19
14
63
0.69
M10
Stainless steel
MOVET+4061408082360
SP202
4061408082360
MUC
15
33.3
126
95.0
38
11
19
14
63
0.67
M10
Stainless steel
MOVET+4061408082377
SP203
4061408082377
MUC
17
33.3
126
95.0
38
11
19
14
63
0.66
M10
Stainless steel
MOVET+4061408104192
SP204
4061408104192
PNS
20
33.3
126
95.0
38
11
19
14
63
0.65
M10
Stainless steel
MOVET+4061408030422
SP204
4061408030422
MB
20
33.3
126
95.0
38
11
19
14
63
0.65
M10
Stainless steel
MOVET+4061408078103
SP204
4061408078103
MUC
20
33.3
126
95.0
38
11
19
14
63
0.65
M10
Stainless steel
MOVET+4061408104253
SP205
4061408104253
PNS
25
36.5
140
105.0
38
13
19
16
70
0.94
M10
Stainless steel
MOVET+4061408069057
SP205
4061408069057
MB
25
36.5
140
105.0
38
13
19
16
70
0.94
M10
Stainless steel
MOVET+4061408030439
SP205
4061408030439
MUC
25
36.5
140
105.0
38
13
19
16
70
0.94
M10
Stainless steel
MOVET+4061408031818
SP206
4061408031818
PNS
30
42.9
165
122.0
48
17
20
17
83
1.38
M14
Stainless steel
MOVET+4061408030446
SP206
4061408030446
MB
30
42.9
165
122.0
48
17
20
17
83
1.38
M14
Stainless steel
MOVET+4061408074624
SP206
4061408074624
MUC
30
42.9
165
122.0
48
17
20
17
83
1.38
M14
Stainless steel
MOVET+4061408030453
SP207
4061408030453
MB
35
47.6
167
127.0
48
17
22
19
94
1.71
M14
Stainless steel
MOVET+4061408078110
SP207
4061408078110
MUC
35
47.6
167
127.0
48
17
22
19
94
1.71
M14
Stainless steel
MOVET+4061408030460
SP208
4061408030460
MB
40
49.2
184
136.5
54
17
22
19
100
2.10
M14
Stainless steel
MOVET+4061408078127
SP208
4061408078127
MUC
40
49.2
184
136.5
54
17
22
19
100
2.10
M14
Stainless steel
MOVET+4061408030477
SP209
4061408030477
MB
45
54.0
190
146.0
54
15
22
20
109
2.47
M14
Stainless steel
MOVET+4061408078134
SP209
4061408078134
MUC
45
54.0
190
146.0
54
15
22
20
109
2.47
M14
Stainless steel
MOVET+4061408068333
SP210
4061408068333
MB
50
57.2
206
159.0
60
18
24
22
114
2.95
M16
Stainless steel
MOVET+4061408030484
SP210
4061408030484
MUC
50
57.2
206
159.0
60
18
24
22
114
2.95
M16
Stainless steel
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表