目錄: MOVET
Created: 03.08.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MOVET
FPLW - Flange bearings 4-hole
MOVET
Flange bearings and housing units
Flange bearings
Powered by
CAD模型選擇
{movet/flanschlager_und_gehaeuseeinheiten/flanschlager/fplw_asmtab.prj},{NB=MOVET+Flanschlager 4-Loch+FPLW+B+17+0_(hochMB)},{TYP=FPLW203},{BESTNR=4061408143993},{HIDE=0},{LODLEVEL=hoch},{WELLE=17},{A=87.5},{E=64},{G=13.4},{L=27.8},{S=11},{I=17.5},{X=52},{Z=5},{GEWICHT=0.30},{M=M10},{ANZUGSMOMENT=18},{MG=Kunststoff PBT (Polybutylenterephthalat)},{WINKLE=0},{VERS=13},{ZUBEHOER=},{PG=204},{FARBE=blau},{LSVIS=MB Edelstahl},{PPATH=fpl/fpl_asmtpl.prj},{INFO=Katalog-PDF},{TYX=FPLW}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
TYP
Type
ⁿ/ₐ
BESTNR
Order number
ⁿ/ₐ
WELLE
Shaft diameter Ø
[mm]
A
[mm]
E
[mm]
G
[mm]
L
[mm]
S
[mm]
I
[mm]
X
[mm]
Z
[mm]
GEWICHT
Weight
[kg]
M
Thread
ⁿ/ₐ
ANZUGSMOMENT
Max. Anzugsmoment
[Nm]
MG
Material housing
ⁿ/ₐ
LS
Bearing insert
ⁿ/ₐ
FARBE
Housing colors
ⁿ/ₐ
MOVET+4061408128143
FPLW201
4061408128143
12
87.5
64
13.4
27.8
11
17.5
52
5
0.33
M10
18
Plastic PBT (polybutylene...
MB
blue
MOVET+4061408143931
FPLW202
4061408143931
15
87.5
64
13.4
27.8
11
17.5
52
5
0.31
M10
18
Plastic PBT (polybutylene...
MB
blue
MOVET+4061408143993
FPLW203
4061408143993
17
87.5
64
13.4
27.8
11
17.5
52
5
0.30
M10
18
Plastic PBT (polybutylene...
MB
blue
MOVET+4061408122042
FPLW204
4061408122042
20
87.5
64
13.4
27.8
11
17.5
52
5
0.29
M10
18
Plastic PBT (polybutylene...
MB
blue
MOVET+4061408121793
FPLW205
4061408121793
25
95.0
70
14.3
28.2
11
17.0
62
5
0.35
M10
25
Plastic PBT (polybutylene...
MB
blue
MOVET+4061408122028
FPLW206
4061408122028
30
107.0
83
14.3
31.5
11
19.2
72
5
0.50
M10
30
Plastic PBT (polybutylene...
MB
blue
MOVET+4061408116621
FPLW208
4061408116621
40
130.0
102
17.2
37.5
14
23.0
88
5
0.96
M12
40
Plastic PBT (polybutylene...
MB
blue
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表