目錄: Motovario
Created: 14.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Motovario
HA - In-line helical gear reducer aluminium series with input sleeve
Motovario
Gear motors and gear units
Helical geared motors and gear units
Powered by
CAD模型選擇
{motovario/motoriduttori_e_riduttori/coassiale/ha_asmtab.prj},{NB=HAA43T63 B525x50-NO----(-NO----------)},{TYPE=HA},{TRATIP=1},{GR=A43},{GR1T=043},{VERS=T},{VERS1='T','T-Piedi','F','F-Flangiata','U','U-Universale'},{PAM=63 B5},{ACU1=25x50},{DFU=-},{TIP=NO},{GRA=-},{SIGLA=-},{ALI=},{GIRI=},{POTE=},{CTRL=-},{MODU=NO},{RAF=-},{BIS=-},{DISP=-},{ENCO=-},{FLAX=C},{TF=-},{AF=-},{RF=-},{ACC=-},{SER=-},{CVE=-},{MOR=-},{WTRA=53},{PPATH=ha_asmtpl.prj},{GR1=43},{G=177.5},{S=10}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
GR
Size
ⁿ/ₐ
FC
Motor execution
ⁿ/ₐ
COP
Terminal box cover
ⁿ/ₐ
B
[mm]
BB
[mm]
BM
[mm]
BM1
[mm]
C
[mm]
D
Output shaft (d*l)
ⁿ/ₐ
DM
[mm]
DM1
[mm]
E
[mm]
EE
[mm]
F
[mm]
F1
[mm]
FF
[mm]
FF1
[mm]
G
[mm]
G2
[mm]
H
[mm]
H1
[mm]
I
[mm]
II
[mm]
K
[mm]
L
[mm]
M
[mm]
M1
[mm]
M2
[mm]
N
[mm]
NN
[mm]
O
[mm]
P
[mm]
PM
[mm]
PM1
[mm]
Q
[mm]
R
[mm]
S
[mm]
SS
[mm]
T
[mm]
TM
[mm]
TM1
[mm]
TT
[mm]
V
[mm]
W
[mm]
X
[mm]
Y
[mm]
HA F A31 140x11 140 11
A31
-
-
-
-
4
-
-
11
11
-
-
-
-
-
-
-
117.5
55
-
-
10
-
-
-
115
-
-
95
-
9
140
140
-
-
-
10
10
3
12.8
-
-
-
152
-
-
HA T A32 140x11 - 20
A32
-
-
40
6
4
-
18
20
11
-
80
-
80
-
M6
-
117.5
55
75
-
-
85
13
-
-
110
120
-
145
9
-
140
-
75
111
10
15
-
12.8
-
22.5
-
152
-
-
HA T A33 140x11 - 20
A33
-
-
40
6
4
-
18
20
11
-
80
-
80
-
M6
-
170.5
55
75
-
-
85
13
-
-
110
120
-
145
9
-
140
-
75
111
10
15
-
12.8
-
22.5
-
152
-
-
HA T A41 140x11 - 19
A41
-
-
40
6
4
-
20
19
11
-
45
-
-
-
M6
-
95.5
55
113
38
-
81
12.5
-
-
105
-
-
130
9
-
140
-
75
70
10
12
-
12.8
-
21.5
-
152
-
-
HA T A42 140x11 - 25
A42
-
-
50
8
4
-
25
25
11
-
85
-
80
-
M10
-
124.5
55
80
-
-
90
13
-
-
110
120
-
145
9
-
140
-
75
111
10
15
-
12.8
-
28
-
152
-
-
HA T A43 140x11 - 25
A43
-
-
50
8
4
-
25
25
11
-
85
-
80
-
M10
-
177.5
55
80
-
-
90
13
-
-
110
120
-
145
9
-
140
-
75
111
10
15
-
12.8
-
28
-
152
-
-
HA T A51 140x11 - 24
A51
-
-
50
8
4
-
6
24
11
-
70
-
-
-
M8
-
104
55
130
39
-
98
15
-
-
150
-
-
180
11
-
140
-
115
100
10
12
-
12.8
-
27
-
152
-
-
HA T A52 200x19 - 30
A52
-
-
60
8
6
-
30
30
19
-
100
-
107.5
145.5
M10
-
159
87.5
110
-
-
115.5
15.5
-
-
135
150
-
190
11
-
200
-
90
140
15
18
-
21.8
-
33
-
218
-
-
HA T A53 140x11 - 30
A53
-
-
60
8
4
-
30
30
11
-
100
-
107.5
145.5
M10
-
218
55
110
-
-
115.5
15.5
-
-
135
150
-
190
11
-
140
-
90
140
15
18
-
12.8
-
33
-
218
-
-
HA T A61 200x19 - 28
A61
-
-
60
8
6
-
7.5
28
19
-
70
-
-
-
M8
-
129
87.5
165
54.5
-
117.5
20
-
-
165
-
-
200
11
-
200
-
120
110
15
15
-
21.8
-
31
-
218
-
-
HA T A62 200x19 - 40
A62
-
-
-
-
6
-
35
40
19
-
110
-
-
155.5
-
-
168
87.5
120
-
-
135.5
20
-
-
170
185
-
200
14
-
200
-
120
150
15
20
-
21.8
-
-
-
218
-
-
HA T A63 140x11 - 40
A63
-
-
-
-
4
-
35
40
11
-
110
-
-
155.5
-
-
227
55
120
-
-
135.5
20
-
-
170
185
-
200
14
-
140
-
120
150
15
20
-
12.8
-
-
-
218
-
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表