42385
Molex
PCB Receptacles
4.20mm
Mini-Fit BMI
Powered by
CAD模型選擇
{molex/pcb_receptacles/4_20mm/mini_fit_bmi/42385.prj},{NB=15247140},{SHA256=WKZfD3JFrrQNqXiMhvi37epl9ZVLjOT2cYq8YhxKMAs=},{INAME=00021__015247140},{PN=15247140},{DESC=Mini-Fit BMI Receptacle Header, 4.20mm Pitch, Dual Row, Vertical, with Snap-In Plastic Pegs, Post 2.54µm Tin (Sn), UL 94V-2, 14 Circuits},{CIRCUITS=14},{CURRENT=9.0},{MATERIAL=Tin},{ROWS=2},{ORIENTATION=Vertical},{TERMINATION=Through Hole}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CURRENT
Maximum Current
[A]
MATERIAL
Material - Plating Mating
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
TERMINATION
Termination Interface
ⁿ/ₐ
15243048
15243048
Mini-Fit BMI Receptacle H...
4
9.0
Gold
2
Vertical
Through Hole
15247040
15247040
Mini-Fit BMI Receptacle H...
4
9.0
Tin
2
Vertical
Through Hole
15247041
15247041
Mini-Fit BMI Receptacle H...
4
9.0
Tin
2
Vertical
Through Hole
15247042
15247042
Mini-Fit BMI Receptacle H...
4
9.0
Gold
2
Vertical
Through Hole
15247043
15247043
Mini-Fit BMI Receptacle H...
4
9.0
Gold
2
Vertical
Through Hole
15247060
15247060
Mini-Fit BMI Receptacle H...
6
9.0
Tin
2
Vertical
Through Hole
15247061
15247061
Mini-Fit BMI Receptacle H...
6
9.0
Tin
2
Vertical
Through Hole
15247062
15247062
Mini-Fit BMI Receptacle H...
6
9.0
Gold
2
Vertical
Through Hole
15247063
15247063
Mini-Fit BMI Receptacle H...
6
9.0
Gold
2
Vertical
Through Hole
15247064
15247064
Mini-Fit BMI Receptacle H...
6
9.0
Tin
2
Vertical
Through Hole
15247067
15247067
Mini-Fit BMI Receptacle H...
6
9.0
Gold
2
Vertical
Through Hole
15247100
15247100
Mini-Fit BMI Receptacle H...
10
9.0
Tin
2
Vertical
Through Hole
15247101
15247101
Mini-Fit BMI Receptacle H...
10
9.0
Tin
2
Vertical
Through Hole
15247102
15247102
Mini-Fit BMI Receptacle H...
10
9.0
Gold
2
Vertical
Through Hole
15247103
15247103
Mini-Fit BMI Receptacle H...
10
9.0
Gold
2
Vertical
Through Hole
15247104
15247104
Mini-Fit BMI Receptacle H...
10
9.0
Tin
2
Vertical
Through Hole
15247107
15247107
Mini-Fit BMI Receptacle H...
10
9.0
Gold
2
Vertical
Through Hole
15247140
15247140
Mini-Fit BMI Receptacle H...
14
9.0
Tin
2
Vertical
Through Hole
15247141
15247141
Mini-Fit BMI Receptacle H...
14
9.0
Tin
2
Vertical
Through Hole
15247142
15247142
Mini-Fit BMI Receptacle H...
14
9.0
Gold
2
Vertical
Through Hole
15247143
15247143
Mini-Fit BMI Receptacle H...
14
9.0
Gold
2
Vertical
Through Hole
15247160
15247160
Mini-Fit BMI Receptacle H...
16
9.0
Tin
2
Vertical
Through Hole
15247161
15247161
Mini-Fit BMI Receptacle H...
16
9.0
Tin
2
Vertical
Through Hole
15247162
15247162
Mini-Fit BMI Receptacle H...
16
9.0
Gold
2
Vertical
Through Hole
15247163
15247163
Mini-Fit BMI Receptacle H...
16
9.0
Gold
2
Vertical
Through Hole
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表