71850
Molex
PCB Receptacles
2.54mm
C-Grid
Powered by
CAD模型選擇
{molex/pcb_receptacles/2_54mm/c_grid/71850.prj},{NB=15445834},{SHA256=LuQl39nI2Tibkp9T6SvnTbk7VaqrYj/wN05fpb+8RIk=},{INAME=00058__015445834},{PN=15445834},{DESC=2.54mm Pitch C-Grid Receptacle, Through Hole, Dual Row, High Profile, Vertical, High-Temperature, 34 Circuits},{CIRCUITS=34},{CURRENT=2.5},{MATERIAL=Gold},{ROWS=2},{ORIENTATION=Vertical},{TERMINATION=Through Hole}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CURRENT
Maximum Current
[A]
MATERIAL
Material - Plating Mating
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
TERMINATION
Termination Interface
ⁿ/ₐ
15445104
15445104
2.54mm Pitch C-Grid Recep...
4
2.5
Gold
2
Vertical
Through Hole
15445106
15445106
2.54mm Pitch C-Grid Recep...
6
2.5
Gold
2
Vertical
Through Hole
15445108
15445108
2.54mm Pitch C-Grid Recep...
8
2.5
Gold
2
Vertical
Through Hole
15445110
15445110
2.54mm Pitch C-Grid Recep...
10
2.5
Gold
2
Vertical
Through Hole
15445112
15445112
2.54mm Pitch C-Grid Recep...
12
2.5
Gold
2
Vertical
Through Hole
15445114
15445114
2.54mm Pitch C-Grid Recep...
14
2.5
Gold
2
Vertical
Through Hole
15445116
15445116
2.54mm Pitch C-Grid Recep...
16
2.5
Gold
2
Vertical
Through Hole
15445118
15445118
2.54mm Pitch C-Grid Recep...
18
2.5
Gold
2
Vertical
Through Hole
15445120
15445120
2.54mm Pitch C-Grid Recep...
20
2.5
Gold
2
Vertical
Through Hole
15445122
15445122
2.54mm Pitch C-Grid Recep...
22
2.5
Gold
2
Vertical
Through Hole
15445124
15445124
2.54mm Pitch C-Grid Recep...
24
2.5
Gold
2
Vertical
Through Hole
15445126
15445126
2.54mm Pitch C-Grid Recep...
26
2.5
Gold
2
Vertical
Through Hole
15445128
15445128
2.54mm Pitch C-Grid Recep...
28
2.5
Gold
2
Vertical
Through Hole
15445130
15445130
2.54mm Pitch C-Grid Recep...
30
2.5
Gold
2
Vertical
Through Hole
15445132
15445132
2.54mm Pitch C-Grid Recep...
32
2.5
Gold
2
Vertical
Through Hole
15445134
15445134
2.54mm Pitch C-Grid Recep...
34
2.5
Gold
2
Vertical
Through Hole
15445136
15445136
2.54mm Pitch C-Grid Recep...
36
2.5
Gold
2
Vertical
Through Hole
15445138
15445138
2.54mm Pitch C-Grid Recep...
38
2.5
Gold
2
Vertical
Through Hole
15445140
15445140
2.54mm Pitch C-Grid Recep...
40
2.5
Gold
2
Vertical
Through Hole
15445142
15445142
2.54mm Pitch C-Grid Recep...
42
2.5
Gold
2
Vertical
Through Hole
15445144
15445144
2.54mm Pitch C-Grid Recep...
44
2.5
Gold
2
Vertical
Through Hole
15445146
15445146
2.54mm Pitch C-Grid Recep...
46
2.5
Gold
2
Vertical
Through Hole
15445148
15445148
2.54mm Pitch C-Grid Recep...
48
2.5
Gold
2
Vertical
Through Hole
15445150
15445150
2.54mm Pitch C-Grid Recep...
50
2.5
Gold
2
Vertical
Through Hole
15445152
15445152
2.54mm Pitch C-Grid Recep...
52
2.5
Gold
2
Vertical
Through Hole
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BG150 - Socket
Global Connector Technology
13.05.2021
96521 - Edge protection profiles with integrated steel wire core
norelem
30.05.2024
5-150 - Clip-on Sealing Profiles
Dirak
15.12.2023
AFF852S_002 - 2.54 mm Female Header
FPIC
20.06.2024
90123
Molex
09.06.2022
K1367 - Edge protection profiles with steel retaining strip
KIPP
27.05.2024
GN 2181 D - Edge Protection Seal Profile Corners, Form D, Side seal profile
Elesa+Ganter
21.06.2024
5-149 - Shielding Profiles, EPDM EMV Gasket
Dirak
15.12.2023
5-153 - Clip-on Sealing Profiles
Dirak
15.12.2023
HGSSVQ - 合页螺帽 螺孔型
A&T-3D Gallery
24.04.2024
MAE-KSD-PVC/EPDM/ST - Trim Seal with
MÄDLER
26.04.2024
5-151 - Clip-on Sealing Profiles EPDM / NBR
Dirak
15.12.2023
5-110.02 - Door seals
Dirak
15.12.2023
Sealing Profiles DI-PROF - DI-PROF 10x6 MOS EPDM-20
Schmalz
21.11.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表