502494
Molex
PCB Receptacles
2.00mm
CLIK-Mate
Powered by
CAD模型選擇
{molex/pcb_receptacles/2_00mm/clik_mate/502494.prj},{NB=5024940870},{SHA256=bfDPU1DNbEk3oxZa7BzUg1MXbooL1zdmBeYCjj+0xh8=},{INAME=00032__5024940870},{PN=5024940870},{DESC=2.00mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Right-Angle, 8 Circuits},{CIRCUITS=8},{CURRENT=3.0},{MATERIAL=Tin},{ROWS=1},{ORIENTATION=Right Angle},{TERMINATION=Surface Mount}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CURRENT
Maximum Current
[A]
MATERIAL
Material - Plating Mating
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
TERMINATION
Termination Interface
ⁿ/ₐ
5024940270
5024940270
2.00mm Pitch CLIK-Mate Wi...
2
3.0
Tin
1
Right Angle
Surface Mount
5024940370
5024940370
2.00mm Pitch CLIK-Mate Wi...
3
3.0
Tin
1
Right Angle
Surface Mount
5024940470
5024940470
2.00mm Pitch CLIK-Mate Wi...
4
3.0
Tin
1
Right Angle
Surface Mount
5024940670
5024940670
2.00mm Pitch CLIK-Mate Wi...
6
3.0
Tin
1
Right Angle
Surface Mount
5024940870
5024940870
2.00mm Pitch CLIK-Mate Wi...
8
3.0
Tin
1
Right Angle
Surface Mount
5024941070
5024941070
2.00mm Pitch CLIK-Mate Wi...
10
3.0
Tin
1
Right Angle
Surface Mount
5024941270
5024941270
2.00mm Pitch CLIK-Mate Wi...
12
3.0
Tin
1
Right Angle
Surface Mount
5024941370
5024941370
2.00mm Pitch CLIK-Mate Wi...
13
3.0
Tin
1
Right Angle
Surface Mount
5024941470
5024941470
2.00mm Pitch CLIK-Mate Wi...
14
3.0
Tin
1
Right Angle
Surface Mount
5024941570
5024941570
2.00mm Pitch CLIK-Mate Wi...
15
3.0
Tin
1
Right Angle
Surface Mount
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表