35328
Molex
PCB Headers
7.92mm
N/A
Powered by
CAD模型選擇
{molex/pcb_headers/7_92mm/n_a/35328.prj},{NB=353280260},{SHA256=HzTilSCn6kp5LsfhVoHT86aSw864nzopDnOE2elyWd4=},{INAME=02900__353280260},{PN=353280260},{DESC=7.92mm Pitch Header, Vertical, Positive Lock, Shrouded, 2 Circuits, White, PA Polyamide (Nylon) 6/6, Glass-filled},{CIRCUITS=2},{CURRENT=7.0},{MATERIAL=Tin},{ROWS=1},{ORIENTATION=Vertical},{TERMINATION=Through Hole}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CURRENT
Maximum Current
[A]
MATERIAL
Material - Plating Mating
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
TERMINATION
Termination Interface
ⁿ/ₐ
353280260
353280260
7.92mm Pitch Header, Vert...
2
7.0
Tin
1
Vertical
Through Hole
353280360
353280360
7.92mm Pitch Header, Vert...
3
7.0
Tin
1
Vertical
Through Hole
353280460
353280460
7.92mm Pitch Header, Vert...
4
7.0
Tin
1
Vertical
Through Hole
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表