172457
Molex
PCB Headers
7.50mm
EXTreme Ten60Power
Powered by
CAD模型選擇
{molex/pcb_headers/7_50mm/extreme_ten60power/172457.prj},{NB=1724570003},{SHA256=87/AqXSeT9lAZ0OytHCOlfYTEvR7TZBcKB1rZBESyNk=},{INAME=00103__1724570003},{PN=1724570003},{DESC=EXTreme Ten60Power Panel-to-Board Right-Angle Plug Assembly with Guide Pins, 3 Power Circuits},{CIRCUITS=3},{CURRENT=50.0},{MATERIAL=Gold},{ROWS=1},{ORIENTATION=Right Angle},{TERMINATION=Through Hole}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CURRENT
Maximum Current
[A]
MATERIAL
Material - Plating Mating
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
TERMINATION
Termination Interface
ⁿ/ₐ
1724570002
1724570002
EXTreme Ten60Power Panel-...
2
50.0
Gold
1
Right Angle
Through Hole
1724570003
1724570003
EXTreme Ten60Power Panel-...
3
50.0
Gold
1
Right Angle
Through Hole
1724570004
1724570004
EXTreme Ten60Power Panel-...
4
50.0
Gold
1
Right Angle
Through Hole
1724570005
1724570005
EXTreme Ten60Power Panel-...
5
50.0
Gold
1
Right Angle
Through Hole
1724570006
1724570006
EXTreme Ten60Power Panel-...
6
50.0
Gold
1
Right Angle
Through Hole
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
53517
Molex
12.05.2022
47054
Molex
09.06.2022
172452
Molex
11.04.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表