34997
Molex
PCB Headers
3.50mm, 5.25mm
Stac64
Powered by
CAD模型選擇
{molex/pcb_headers/3_50mm_5_25mm/stac64/34997.prj},{NB=349972003},{SHA256=tZ6gxkaWaWE5trxLWgBdXBDxWfKo4ccGntM8f3R+who=},{INAME=02832__349972003},{PN=349972003},{DESC=Stac64 2 Bay Right-Angle Headers, Plastic Pin-Alignment-Plate, 18 Circuits, Bay A 8 Circuits Signal Header, Polarization A, Black; Bay B 10 Circuit Power Header, Polarization A, Black; Tube, Tray},{CIRCUITS=18},{CURRENT=Contact Molex},{MATERIAL=Tin},{ROWS=2},{ORIENTATION=Right Angle},{TERMINATION=Through Hole}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CURRENT
Maximum Current
[A]
MATERIAL
Material - Plating Mating
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
TERMINATION
Termination Interface
ⁿ/ₐ
349972003
349972003
Stac64 2 Bay Right-Angle ...
18
Contact Molex
Tin
2
Right Angle
Through Hole
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表