34695
Molex
PCB Headers
3.50mm, 5.25mm
Stac64
Powered by
CAD模型選擇
{molex/pcb_headers/3_50mm_5_25mm/stac64/34695.prj},{NB=346950102},{SHA256=GWIEHJCJb6vhggneXlTAXTYb6sRVuTgtVIAK7VIqTiU=},{INAME=02544__346950102},{PN=346950102},{DESC=Stac64 Single Bay Vertical Power Header, 10 Circuits, Polarization C, Brown, Tray},{CIRCUITS=10},{CURRENT=10.0},{MATERIAL=Tin},{ROWS=2},{ORIENTATION=Vertical},{TERMINATION=Through Hole}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CURRENT
Maximum Current
[A]
MATERIAL
Material - Plating Mating
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
TERMINATION
Termination Interface
ⁿ/ₐ
346950100
346950100
Stac64 Single Bay Vertica...
10
18.0, 30.0
Tin
2
Vertical
Through Hole
346950101
346950101
Stac64 Single Bay Vertica...
10
18.0, 30.0
Tin
2
Vertical
Through Hole
346950102
346950102
Stac64 Single Bay Vertica...
10
10.0
Tin
2
Vertical
Through Hole
346959100
346959100
Stac64 Single Bay Vertica...
10
18.0, 30.0
Tin
2
Vertical
Through Hole
346959101
346959101
Stac64 Single Bay Vertica...
10
18.0, 30.0
Tin
2
Vertical
Through Hole
346959102
346959102
Stac64 Single Bay Vertica...
10
10.0
Tin
2
Vertical
Through Hole
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表