105314
Molex
PCB Headers
2.50mm
Nano-Fit
Powered by
CAD模型選擇
{molex/pcb_headers/2_50mm/nano_fit/105314.prj},{NB=1053142116},{SHA256=Vx+YXUyagI+mfdMu6IqBnKkulCfwOvNTsu0K5ybHyQA=},{INAME=02562__1053142116},{PN=1053142116},{DESC=Nano-Fit Right-Angle Header, Through Hole, 2.50mm Pitch, Dual Row, 16 Circuits, Tin (Sn) Plating, Natural, Glow-Wire Capable},{CIRCUITS=16},{CURRENT=6.5},{MATERIAL=Tin over Nickel},{ROWS=2},{ORIENTATION=Right Angle},{TERMINATION=Through Hole}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CURRENT
Maximum Current
[A]
MATERIAL
Material - Plating Mating
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
TERMINATION
Termination Interface
ⁿ/ₐ
1053141104
1053141104
Nano-Fit Right-Angle Head...
4
6.5
Tin over Nickel
2
Right Angle
Through Hole
1053141106
1053141106
Nano-Fit Right-Angle Head...
6
6.5
Tin over Nickel
2
Right Angle
Through Hole
1053141108
1053141108
Nano-Fit Right-Angle Head...
8
6.5
Tin over Nickel
2
Right Angle
Through Hole
1053141110
1053141110
Nano-Fit Right-Angle Head...
10
6.5
Tin over Nickel
2
Right Angle
Through Hole
1053141112
1053141112
Nano-Fit Right-Angle Head...
12
6.5
Tin over Nickel
2
Right Angle
Through Hole
1053141114
1053141114
Nano-Fit Right-Angle Head...
14
6.5
Tin over Nickel
2
Right Angle
Through Hole
1053141116
1053141116
Nano-Fit Right-Angle Head...
16
6.5
Tin over Nickel
2
Right Angle
Through Hole
1053141204
1053141204
Nano-Fit Right-Angle Head...
4
6.5
Gold over Nickel
2
Right Angle
Through Hole
1053141206
1053141206
Nano-Fit Right-Angle Head...
6
6.5
Gold over Nickel
2
Right Angle
Through Hole
1053141208
1053141208
Nano-Fit Right-Angle Head...
8
6.5
Gold over Nickel
2
Right Angle
Through Hole
1053141210
1053141210
Nano-Fit Right-Angle Head...
10
6.5
Gold over Nickel
2
Right Angle
Through Hole
1053141212
1053141212
Nano-Fit Right-Angle Head...
12
6.5
Gold over Nickel
2
Right Angle
Through Hole
1053141214
1053141214
Nano-Fit Right-Angle Head...
14
6.5
Gold over Nickel
2
Right Angle
Through Hole
1053141216
1053141216
Nano-Fit Right-Angle Head...
16
6.5
Gold over Nickel
2
Right Angle
Through Hole
1053141304
1053141304
Nano-Fit Right-Angle Head...
4
6.5
Gold over Nickel
2
Right Angle
Through Hole
1053141306
1053141306
Nano-Fit Right-Angle Head...
6
6.5
Gold over Nickel
2
Right Angle
Through Hole
1053141308
1053141308
Nano-Fit Right-Angle Head...
8
6.5
Gold over Nickel
2
Right Angle
Through Hole
1053141310
1053141310
Nano-Fit Right-Angle Head...
10
6.5
Gold over Nickel
2
Right Angle
Through Hole
1053141312
1053141312
Nano-Fit Right-Angle Head...
12
6.5
Gold over Nickel
2
Right Angle
Through Hole
1053141314
1053141314
Nano-Fit Right-Angle Head...
14
6.5
Gold over Nickel
2
Right Angle
Through Hole
1053141316
1053141316
Nano-Fit Right-Angle Head...
16
6.5
Gold over Nickel
2
Right Angle
Through Hole
1053142104
1053142104
Nano-Fit Right-Angle Head...
4
6.5
Tin over Nickel
2
Right Angle
Through Hole
1053142106
1053142106
Nano-Fit Right-Angle Head...
6
6.5
Tin over Nickel
2
Right Angle
Through Hole
1053142108
1053142108
Nano-Fit Right-Angle Head...
8
6.5
Tin over Nickel
2
Right Angle
Through Hole
1053142110
1053142110
Nano-Fit Right-Angle Head...
10
6.5
Tin over Nickel
2
Right Angle
Through Hole
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表