53517
Molex
PCB Headers
2.50mm
Mini-Lock
Powered by
CAD模型選擇
{molex/pcb_headers/2_50mm/mini_lock/53517.prj},{NB=535170830},{SHA256=p3I0nrsL7c23ztmXqvFuN9YulFQY3pCC/TXiunShLpU=},{INAME=04266__535170830},{PN=535170830},{DESC=2.50mm Pitch Mini-Lock Wire-to-Board PCB Header, Vertical, 8 Circuits, with Kinked PC Tails, Glow-Wire Capable, Natural},{CIRCUITS=8},{CURRENT=3.5},{MATERIAL=Matte Tin},{ROWS=1},{ORIENTATION=Vertical},{TERMINATION=Through Hole - Kinked Pin}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CURRENT
Maximum Current
[A]
MATERIAL
Material - Plating Mating
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
TERMINATION
Termination Interface
ⁿ/ₐ
535170230
535170230
2.50mm Pitch Mini-Lock Wi...
2
3.5
Matte Tin
1
Vertical
Through Hole - Kinked Pin
535170330
535170330
2.50mm Pitch Mini-Lock Wi...
3
3.5
Matte Tin
1
Vertical
Through Hole - Kinked Pin
535170430
535170430
2.50mm Pitch Mini-Lock Wi...
4
3.5
Matte Tin
1
Vertical
Through Hole - Kinked Pin
535170530
535170530
2.50mm Pitch Mini-Lock Wi...
5
3.5
Matte Tin
1
Vertical
Through Hole - Kinked Pin
535170630
535170630
2.50mm Pitch Mini-Lock Wi...
6
3.5
Matte Tin
1
Vertical
Through Hole - Kinked Pin
535170730
535170730
2.50mm Pitch Mini-Lock Wi...
7
3.5
Matte Tin
1
Vertical
Through Hole - Kinked Pin
535170830
535170830
2.50mm Pitch Mini-Lock Wi...
8
3.5
Matte Tin
1
Vertical
Through Hole - Kinked Pin
535170930
535170930
2.50mm Pitch Mini-Lock Wi...
9
3.5
Matte Tin
1
Vertical
Through Hole - Kinked Pin
535171030
535171030
2.50mm Pitch Mini-Lock Wi...
10
3.5
Matte Tin
1
Vertical
Through Hole - Kinked Pin
535171130
535171130
2.50mm Pitch Mini-Lock Wi...
11
3.5
Matte Tin
1
Vertical
Through Hole - Kinked Pin
535171230
535171230
2.50mm Pitch Mini-Lock Wi...
12
3.5
Matte Tin
1
Vertical
Through Hole - Kinked Pin
535171330
535171330
2.50mm Pitch Mini-Lock Wi...
13
3.5
Matte Tin
1
Vertical
Through Hole - Kinked Pin
535171430
535171430
2.50mm Pitch Mini-Lock Wi...
14
3.5
Matte Tin
1
Vertical
Through Hole - Kinked Pin
535171530
535171530
2.50mm Pitch Mini-Lock Wi...
15
3.5
Matte Tin
1
Vertical
Through Hole - Kinked Pin
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
15137
Molex
06.05.2022
501646
Molex
06.05.2022
151119
Molex
12.05.2022
47054
Molex
09.06.2022
45280
Molex
12.05.2022
53426
Molex
12.05.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表