55917
Molex
PCB Headers
2.00mm
MicroClasp
Powered by
CAD模型選擇
{molex/pcb_headers/2_00mm/microclasp/55917.prj},{NB=559172410},{SHA256=yoiFStzgIBpFMKWJqK+VTb+vGB0jqNa/5u5Yjy3WgZ4=},{INAME=04422__559172410},{PN=559172410},{DESC=2.00mm Pitch MicroClasp Wire-to-Board Header, Dual Row, Vertical, 24 Circuits, with PCB Locator},{CIRCUITS=24},{CURRENT=3.0},{MATERIAL=Tin},{ROWS=2},{ORIENTATION=Vertical},{TERMINATION=Through Hole}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CURRENT
Maximum Current
[A]
MATERIAL
Material - Plating Mating
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
TERMINATION
Termination Interface
ⁿ/ₐ
559170810
559170810
2.00mm Pitch MicroClasp W...
8
3.0
Tin
2
Vertical
Through Hole
559170830
559170830
2.00mm Pitch MicroClasp W...
8
3.0
Tin
2
Vertical
Through Hole
559171010
559171010
2.00mm Pitch MicroClasp W...
10
3.0
Tin
2
Vertical
Through Hole
559171030
559171030
2.00mm Pitch MicroClasp W...
10
3.0
Tin
2
Vertical
Through Hole
559171210
559171210
2.00mm Pitch MicroClasp W...
12
3.0
Tin
2
Vertical
Through Hole
559171230
559171230
2.00mm Pitch MicroClasp W...
12
3.0
Tin
2
Vertical
Through Hole
559171410
559171410
2.00mm Pitch MicroClasp W...
14
3.0
Tin
2
Vertical
Through Hole
559171430
559171430
2.00mm Pitch MicroClasp W...
14
3.0
Tin
2
Vertical
Through Hole
559171610
559171610
2.00mm Pitch MicroClasp W...
16
3.0
Tin
2
Vertical
Through Hole
559171630
559171630
2.00mm Pitch MicroClasp W...
16
3.0
Tin
2
Vertical
Through Hole
559171810
559171810
2.00mm Pitch MicroClasp W...
18
3.0
Tin
2
Vertical
Through Hole
559171830
559171830
2.00mm Pitch MicroClasp W...
18
3.0
Tin
2
Vertical
Through Hole
559172010
559172010
2.00mm Pitch MicroClasp W...
20
3.0
Tin
2
Vertical
Through Hole
559172030
559172030
2.00mm Pitch MicroClasp W...
20
3.0
Tin
2
Vertical
Through Hole
559172210
559172210
2.00mm Pitch MicroClasp W...
22
3.0
Tin
2
Vertical
Through Hole
559172230
559172230
2.00mm Pitch MicroClasp W...
22
3.0
Tin
2
Vertical
Through Hole
559172410
559172410
2.00mm Pitch MicroClasp W...
24
3.0
Tin
2
Vertical
Through Hole
559172430
559172430
2.00mm Pitch MicroClasp W...
24
3.0
Tin
2
Vertical
Through Hole
559172610
559172610
2.00mm Pitch MicroClasp W...
26
3.0
Tin
2
Vertical
Through Hole
559172630
559172630
2.00mm Pitch MicroClasp W...
26
3.0
Tin
2
Vertical
Through Hole
559172810
559172810
2.00mm Pitch MicroClasp W...
28
3.0
Tin
2
Vertical
Through Hole
559172830
559172830
2.00mm Pitch MicroClasp W...
28
3.0
Tin
2
Vertical
Through Hole
559173010
559173010
2.00mm Pitch MicroClasp W...
30
3.0
Tin
2
Vertical
Through Hole
559173030
559173030
2.00mm Pitch MicroClasp W...
30
3.0
Tin
2
Vertical
Through Hole
559173210
559173210
2.00mm Pitch MicroClasp W...
32
3.0
Tin
2
Vertical
Through Hole
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表