504050
Molex
PCB Headers
1.50mm
Pico_Lock
Powered by
CAD模型選擇
{molex/pcb_headers/1_50mm/pico_lock/504050.prj},{NB=5040500891},{SHA256=JtRwnUHvQNjH0eXmceXncT9PR6pgYwjF0ug4shG9QmQ=},{INAME=11054__5040500891},{PN=5040500891},{DESC=1.50mm Pitch Pico-Lock Surface Mount Wire-to-Board Header, Right-Angle,2.00mm Mated Height, Positive Side Locks, 8 Circuits},{CIRCUITS=8},{CURRENT=2.0},{MATERIAL=Gold over Nickel},{ROWS=1},{ORIENTATION=Right Angle},{TERMINATION=Surface Mount}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CURRENT
Maximum Current
[A]
MATERIAL
Material - Plating Mating
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
TERMINATION
Termination Interface
ⁿ/ₐ
5040500491
5040500491
1.50mm Pitch Pico-Lock Su...
4
3.0
Gold over Nickel
1
Right Angle
Surface Mount
5040500591
5040500591
1.50mm Pitch Pico-Lock Su...
5
2.0
Gold over Nickel
1
Right Angle
Surface Mount
5040500691
5040500691
1.50mm Pitch Pico-Lock Su...
6
3.0
Gold over Nickel
1
Right Angle
Surface Mount
5040500791
5040500791
1.50mm Pitch Pico-Lock Su...
7
3.0
Gold over Nickel
1
Right Angle
Surface Mount
5040500891
5040500891
1.50mm Pitch Pico-Lock Su...
8
2.0
Gold over Nickel
1
Right Angle
Surface Mount
5040501091
5040501091
1.50mm Pitch Pico-Lock Su...
10
2.0
Gold over Nickel
1
Right Angle
Surface Mount
5040501291
5040501291
1.50mm Pitch Pico-Lock Su...
12
2.0
Gold over Nickel
1
Right Angle
Surface Mount
5040500291
5040500291
1.50mm Pitch, Pico-Lock P...
2
3.5
Gold
1
Right Angle
Surface Mount
5040500391
5040500391
1.50mm Pitch, Pico-Lock P...
3
3.5
Gold
1
Right Angle
Surface Mount
5040500991
5040500991
1.50mm Pitch, Pico-Lock P...
9
3.5
Gold
1
Right Angle
Surface Mount
5040501191
5040501191
1.50mm Pitch, Pico-Lock P...
11
3.5
Gold
1
Right Angle
Surface Mount
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表