48408
Molex
I/O Connectors
Receptacle
USB 3.0
Powered by
CAD模型選擇
{molex/i_o_connectors/receptacle/usb_3_0/48408.prj},{NB=484080003},{SHA256=vPQTCbftUQFUwjD/R80B4aP5+Xp1uFK9qOykvOdFnAg=},{INAME=00015__484080003},{PN=484080003},{DESC=Universal Serial Bus (USB 3.0) I/O Receptacle, Vertical, Type A, High-Temperature Blue Nylon, 0.38µm Gold (Au) Plating},{CIRCUITS=9},{CURRENT=1.8},{ORIENTATION=Vertical},{TI=Through Hole}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CURRENT
Maximum Current
[A]
ORIENTATION
Orientation
ⁿ/ₐ
TI
Termination Interface - Style
ⁿ/ₐ
484080003
484080003
Universal Serial Bus (USB...
9
1.8
Vertical
Through Hole
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表