您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
74736
Molex
EMI Cages
Cage Assembly
XFP
Powered by
CAD模型選擇
{molex/emi_cages/cage_assembly/xfp/74736.prj},{NB=747360221},{SHA256=lIyAaTTKGKTKkQCYt8eQiVUDzZK66x27OmEWmx3jUSE=},{INAME=00032__747360221},{PN=747360221},{DESC=XFP Cage Assembly, 10 Gigabit Small Form Factor Pluggable Compatible, PCI Heat Sink, Elastomer EMI Gasket, Press-Fit Pins},{EPBM=Behind the Bezel},{PC=1x1},{TIS=Through Hole - Compliant Pin},{TS=Pin Field}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
EPBM
EMI Panel / Bezel Mount
ⁿ/ₐ
PC
Port Configuration
ⁿ/ₐ
TIS
Termination Interface: Style
ⁿ/ₐ
TS
Thermal Solutions
ⁿ/ₐ
747360220
747360220
XFP Cage Assembly, 10 Gig...
Elastomer Gasket
1x1
Through Hole - Compliant ...
Open Top
747360221
747360221
XFP Cage Assembly, 10 Gig...
Behind the Bezel
1x1
Through Hole - Compliant ...
Pin Field
747360222
747360222
XFP Cage Assembly, 10 Gig...
Behind the Bezel
1x1
Through Hole - Compliant ...
Pin Field
747360449
747360449
XFP Cage Assembly, 10 Gig...
Elastomer Gasket
1x1
Through Hole - Compliant ...
Pin Field
747360450
747360450
XFP Cage Assembly, 10 Gig...
Elastomer Gasket
1x1
Through Hole - Compliant ...
Pin Field
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表