您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
203369
Molex
EMI Cages
Cage Assembly
QSFP-DD
Powered by
CAD模型選擇
{molex/emi_cages/cage_assembly/qsfp_dd/203369.prj},{NB=2033691253},{SHA256=quMvfo5IawogD/y8q5bwlZjoB0ek8T+KvBWhupzP2q4=},{INAME=00208__2033691253},{PN=2033691253},{DESC=QSFP-DD Cage Assembly, 1-by-3, Open Top, Spring Fingers, No Rear Legs, with Press-Fit Pins},{EPBM=Spring Fingers},{PC=1x3},{TIS=Through Hole - Compliant Pin},{TS=Open Top}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
EPBM
EMI Panel / Bezel Mount
ⁿ/ₐ
PC
Port Configuration
ⁿ/ₐ
TIS
Termination Interface: Style
ⁿ/ₐ
TS
Thermal Solutions
ⁿ/ₐ
2033691243
2033691243
QSFP-DD Cage Assembly, 1-...
Spring Fingers
1x3
Through Hole - Compliant ...
Closed Top
2033691253
2033691253
QSFP-DD Cage Assembly, 1-...
Spring Fingers
1x3
Through Hole - Compliant ...
Open Top
2033691346
2033691346
QSFP-DD Cage Assembly, 1-...
Spring Fingers
1x3
Through Hole - Compliant ...
Fins
2033691347
2033691347
QSFP-DD Cage Assembly, 1-...
Spring Fingers
1x3
Through Hole - Compliant ...
Fins
2033691348
2033691348
QSFP-DD Cage Assembly, 1-...
Spring Fingers
1x3
Through Hole - Compliant ...
Fins
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表