15133
Molex
Cable Assemblies
Pico-Clasp-to-Pico-Clasp
Pico Clasp
Powered by
CAD模型選擇
{molex/cable_assemblies/pico_clasp_to_pico_clasp/pico_clasp/15133.prj},{NB=151330502},{SHA256=BhLRZywnMaWl4elc3EI0dHbNawSbKmx4JDUx1wVmOJ0=},{INAME=00018__151330502},{PN=151330502},{DESC=Pico-Clasp-to-Pico-Clasp Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, 5 Circuits, White},{CABLELENGTH=150.00mm},{CIRCUITS=5},{GENDER=Female-Female},{MATERIAL=Tin},{ROWS=1},{PITCH=1.00mm}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CABLELENGTH
Cable Length
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
GENDER
Gender
ⁿ/ₐ
MATERIAL
Material - Plating Mating
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
PITCH
Pitch - Mating Interface
ⁿ/ₐ
151330200
151330200
Pico-Clasp-to-Pico-Clasp ...
50.00mm
2
Female-Female
Tin
1
1.00mm
151330201
151330201
Pico-Clasp-to-Pico-Clasp ...
100.00mm
2
Female-Female
Tin
1
1.00mm
151330202
151330202
Pico-Clasp-to-Pico-Clasp ...
150.00mm
2
Female-Female
Tin
1
1.00mm
151330203
151330203
Pico-Clasp-to-Pico-Clasp ...
300.00mm
2
Female-Female
Tin
1
1.00mm
151330205
151330205
Pico-Clasp-to-Pico-Clasp ...
450.00mm
2
Female-Female
Tin
1
1.00mm
151330206
151330206
Pico-Clasp-to-Pico-Clasp ...
600.00mm
2
Female-Female
Tin
1
1.00mm
151330300
151330300
Pico-Clasp-to-Pico-Clasp ...
50.00mm
3
Female-Female
Tin
1
1.00mm
151330301
151330301
Pico-Clasp-to-Pico-Clasp ...
100.00mm
3
Female-Female
Tin
1
1.00mm
151330302
151330302
Pico-Clasp-to-Pico-Clasp ...
150.00mm
3
Female-Female
Tin
1
1.00mm
151330303
151330303
Pico-Clasp-to-Pico-Clasp ...
300.00mm
3
Female-Female
Tin
1
1.00mm
151330305
151330305
Pico-Clasp-to-Pico-Clasp ...
450.00mm
3
Female-Female
Tin
1
1.00mm
151330306
151330306
Pico-Clasp-to-Pico-Clasp ...
600.00mm
3
Female-Female
Tin
1
1.00mm
151330400
151330400
Pico-Clasp-to-Pico-Clasp ...
50.00mm
4
Female-Female
Tin
1
1.00mm
151330401
151330401
Pico-Clasp-to-Pico-Clasp ...
100.00mm
4
Female-Female
Tin
1
1.00mm
151330402
151330402
Pico-Clasp-to-Pico-Clasp ...
150.00mm
4
Female-Female
Tin
1
1.00mm
151330403
151330403
Pico-Clasp-to-Pico-Clasp ...
300.00mm
4
Female-Female
Tin
1
1.00mm
151330405
151330405
Pico-Clasp-to-Pico-Clasp ...
450.00mm
4
Female-Female
Tin
1
1.00mm
151330406
151330406
Pico-Clasp-to-Pico-Clasp ...
600.00mm
4
Female-Female
Tin
1
1.00mm
151330500
151330500
Pico-Clasp-to-Pico-Clasp ...
50.00mm
5
Female-Female
Tin
1
1.00mm
151330501
151330501
Pico-Clasp-to-Pico-Clasp ...
100.00mm
5
Female-Female
Tin
1
1.00mm
151330502
151330502
Pico-Clasp-to-Pico-Clasp ...
150.00mm
5
Female-Female
Tin
1
1.00mm
151330503
151330503
Pico-Clasp-to-Pico-Clasp ...
300.00mm
5
Female-Female
Tin
1
1.00mm
151330505
151330505
Pico-Clasp-to-Pico-Clasp ...
450.00mm
5
Female-Female
Tin
1
1.00mm
151330506
151330506
Pico-Clasp-to-Pico-Clasp ...
600.00mm
5
Female-Female
Tin
1
1.00mm
151330600
151330600
Pico-Clasp-to-Pico-Clasp ...
50.00mm
6
Female-Female
Tin
1
1.00mm
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表