208482
Molex
Antennas
Wi-Fi Antenna
2.4/5GHz Flexible Antenna
Powered by
CAD模型選擇
{molex/antennas/wi_fi_antenna/2_4_5ghz_flexible_antenna/208482.prj},{NB=2084820100},{SHA256=eoMRlsuwD8/SHLBgLueaPDr3tjodaXDib5NoEo8g1nY=},{INAME=00144__2084820100},{PN=2084820100},{DESC=2.4GHz / 5GHz MIMO 2x2 Flexible Antenna, 100.00mm Cable Length, Compatible with U.FL / I-PEX MHF Connectors},{CL=100.00},{CT=Flexible Antenna with Cable},{MS=Adhesive},{PROTOCOL=BLE, BT, Thread, Wi-Fi, Zigbee}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CL
Cable Length
[mm]
CT
Component Type
ⁿ/ₐ
MS
Mounting Style
ⁿ/ₐ
PROTOCOL
Protocol
ⁿ/ₐ
2084820100
2084820100
2.4GHz / 5GHz MIMO 2x2 Fl...
100.00
Flexible Antenna with Cab...
Adhesive
BLE, BT, Thread, Wi-Fi, Z...
2084820150
2084820150
2.4GHz / 5GHz MIMO 2x2 Fl...
150.00
Flexible Antenna with Cab...
Adhesive
BLE, BT, Thread, Wi-Fi, Z...
2084820200
2084820200
2.4GHz / 5GHz MIMO 2x2 Fl...
200.00
Flexible Antenna with Cab...
Adhesive
BLE, BT, Thread, Wi-Fi, Z...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表