Standard Shape A
Mitsuboshi Belting
Super Timing Positive Drive
S8M, StarQuick (Quick delivery)
Belt witdh 60mm
Powered by
CAD模型選擇
{mitsuboshi/super_timing_positive_drive/s8m_starquick_q_d/belt_width_60mm/standard_shape_a.prj},{NB=36S8M0600A (,20,0,0,0,0,,No,None,None,)},{STDST=Standard stock item},{STDRT=36},{DESCR=S8M - Belt Width 60 mm},{ORDER=36S8M0600A},{MATERIAL=Steel},{NT=36},{SOB=},{D1=20.00},{D2=0.00},{D3=0.00},{L1=0.00},{L2=0.00},{KW=},{TH=No},{THS=None},{THNA=None},{FLA=},{PD=91.67},{OD=90.30},{LA=72},{W=65},{H=3.5},{HH=2.83},{T=2.3},{DMIN=20},{DMAX=45},{FL=F-2310080},{W1=3.28},{F=100},{M=80},{FD=90}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
STDST
Standard stock
ⁿ/ₐ
STDRT
Number of Teeth
[mm]
DESCR
Description
ⁿ/ₐ
ORDER
Order Number
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
PD
Pitch Diameter
[mm]
OD
Outside Diameter
[mm]
LA
Pulley width
[mm]
W
Tooth width
[mm]
H
Width of step for the flange
[mm]
HH
Height
[mm]
T
Thickness
[mm]
DMIN
Bore (min.)
[mm]
DMAX
Bore (max.)
[mm]
FL
Flange Number
ⁿ/ₐ
W1
Weight
[kg]
F
Flange outer diameter
[mm]
M
Flange inner diameter
[mm]
FD
Diameter of curve point in the flange
[mm]
26S8M0600A
Standard stock item
26
S8M - Belt Width 60 mm
26S8M0600A
Steel
66.21
64.84
72
65
3.5
2.83
2.3
16
30
F-237555
1.59
75
55
65
28S8M0600A
Standard stock item
28
S8M - Belt Width 60 mm
28S8M0600A
Steel
71.30
69.93
72
65
3.5
2.83
2.3
16
34
F-238060
1.88
80
60
70
30S8M0600A
Standard stock item
30
S8M - Belt Width 60 mm
30S8M0600A
Steel
76.39
75.02
72
65
3.5
2.83
2.3
16
36
F-238565
2.19
85
65
75
32S8M0600A
Standard stock item
32
S8M - Belt Width 60 mm
32S8M0600A
Steel
81.49
80.12
72
65
3.5
2.83
2.3
20
38
F-239070
2.53
90
70
80
34S8M0600A
Standard stock item
34
S8M - Belt Width 60 mm
34S8M0600A
Steel
86.58
85.21
72
65
3.5
2.83
2.3
20
42
F-239575
2.89
95
75
85
36S8M0600A
Standard stock item
36
S8M - Belt Width 60 mm
36S8M0600A
Steel
91.67
90.30
72
65
3.5
2.83
2.3
20
45
F-2310080
3.28
100
80
90
38S8M0600A
Standard stock item
38
S8M - Belt Width 60 mm
38S8M0600A
Steel
96.77
95.39
72
65
3.5
2.83
2.3
20
48
F-2310585
3.64
105
85
95
40S8M0600A
Standard stock item
40
S8M - Belt Width 60 mm
40S8M0600A
Steel
101.86
100.49
72
65
3.5
2.83
2.3
25
50
F-2311090
4.04
110
90
100
44S8M0600A
Standard stock item
44
S8M - Belt Width 60 mm
44S8M0600A
Steel
112.05
110.67
72
65
3.5
2.83
2.3
25
56
F-23121101
4.96
121
101
111
48S8M0600A
Standard stock item
48
S8M - Belt Width 60 mm
48S8M0600A
Steel
122.23
120.86
72
65
3.5
2.83
2.3
25
62
F-23131111
5.98
131
111
121
50S8M0600A
Standard stock item
50
S8M - Belt Width 60 mm
50S8M0600A
Steel
127.32
125.95
72
65
3.5
2.83
2.3
25
62
F-23136116
6.52
136
116
126
60S8M0600A
Standard stock item
60
S8M - Belt Width 60 mm
60S8M0600A
Steel
152.79
151.42
72
65
3.5
2.83
2.3
25
62
F-23161141
9.60
161
141
151
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表