StarQuick Quick delivery / Shape A
Mitsuboshi Belting
Super Timing Positive Drive
S8M, StarQuick (Quick delivery)
Belt witdh 25mm : StarQuick (Quick delivery)
Powered by
CAD模型選擇
{mitsuboshi/super_timing_positive_drive/s8m_starquick_q_d/belt_width_25mm_starquick_q_d/starquick_shape_a.prj},{NB=S1-28S8M0250AF-16T0K_(16)},{STDST=Standard stock item},{TYPE=S8M},{NT=28},{NW=0250},{S=A},{MS=S1},{FL=F},{SD=16},{KW=K},{TH=T0},{ATTENTION=About StarQuick},{PD=71.30},{OD=69.93},{W=28},{H=3.5},{LA=35},{FT=2.3},{F=80},{M=60},{FD=70}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
TYPE
Type
ⁿ/ₐ
NT
Number of Teeth
ⁿ/ₐ
NW
Nominal width
[mm]
S
Shape
ⁿ/ₐ
ATTENTION
Attention
ⁿ/ₐ
T
Tap size
[mm]
PD
Pitch Diameter
[mm]
OD
Outside Diameter
[mm]
W
Tooth width
[mm]
H
Width of step for the flange
[mm]
LA
Pulley width
[mm]
F
Flange outer diameter
[mm]
M
Flange inner diameter
[mm]
S1-18S8M0250AF-12T0K
S8M
18
0250
A
-
-
45.84
44.46
28
3.5
35
54
36
S1-19S8M0250AF-12T0K
S8M
19
0250
A
-
-
48.38
47.01
28
3.5
35
57
39
S1-20S8M0250AF-12T0K
S8M
20
0250
A
-
-
50.93
49.56
28
3.5
35
60
40
S1-21S8M0250AF-12T0K
S8M
21
0250
A
-
-
53.48
52.10
28
3.5
35
62
44
S1-22S8M0250AF-12T0K
S8M
22
0250
A
-
-
56.02
54.65
28
3.5
35
65
45
S1-24S8M0250AF-12T0K
S8M
24
0250
A
-
-
61.12
59.74
28
3.5
35
70
50
S1-25S8M0250AF-16T0K
S8M
25
0250
A
-
-
63.66
62.29
28
3.5
35
72
52
S1-26S8M0250AF-16T0K
S8M
26
0250
A
-
-
66.21
64.84
28
3.5
35
75
55
S1-28S8M0250AF-16T0K
S8M
28
0250
A
-
-
71.30
69.93
28
3.5
35
80
60
S1-30S8M0250AF-16T0K
S8M
30
0250
A
-
-
76.39
75.02
28
3.5
35
85
65
S1-32S8M0250AF-16T0K
S8M
32
0250
A
-
-
81.49
80.12
28
3.5
35
90
70
S1-34S8M0250AF-16T0K
S8M
34
0250
A
-
-
86.58
85.21
28
3.5
35
95
75
S1-36S8M0250AF-16T0K
S8M
36
0250
A
-
-
91.67
90.30
28
3.5
35
100
80
S1-38S8M0250AF-20T0K
S8M
38
0250
A
-
-
96.77
95.39
28
3.5
35
105
85
S1-40S8M0250AF-20T0K
S8M
40
0250
A
-
-
101.86
100.49
28
3.5
35
110
90
S1-44S8M0250AF-20T0K
S8M
44
0250
A
-
-
112.05
110.67
28
3.5
35
121
101
S1-48S8M0250AF-20T0K
S8M
48
0250
A
-
-
122.23
120.86
28
3.5
35
131
111
S1-50S8M0250AF-20T0K
S8M
50
0250
A
-
-
127.32
125.95
28
3.5
35
136
116
S1-60S8M0250AF-20T0K
S8M
60
0250
A
-
-
152.79
151.42
28
3.5
35
161
141
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表