StarQuick Quick delivery / Shape A
Mitsuboshi Belting
Super Timing Positive Drive
S5M, StarQuick (Quick delivery)
Belt witdh 25mm : StarQuick (Quick delivery)
Powered by
CAD模型選擇
{mitsuboshi/super_timing_positive_drive/s5m_starquick_q_d/belt_width_25mm_starquick_q_d/starquick_shape_a.prj},{NB=S1-26S5M0250AF-08T0X_(8)},{STDST=Standard stock item},{TYPE=S5M},{NT=26},{NW=0250},{S=A},{MS=S1},{FL=F},{SD=8},{KW=},{TH=T0},{ATTENTION=About StarQuick},{PD=41.38},{OD=40.42},{W=27},{H=2.5},{LA=32},{FT=1.0},{F=47},{M=34},{FD=43.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
TYPE
Type
ⁿ/ₐ
NT
Number of Teeth
ⁿ/ₐ
NW
Nominal width
[mm]
S
Shape
ⁿ/ₐ
ATTENTION
Attention
ⁿ/ₐ
T
Tap size
[mm]
PD
Pitch Diameter
[mm]
OD
Outside Diameter
[mm]
W
Tooth width
[mm]
H
Width of step for the flange
[mm]
LA
Pulley width
[mm]
F
Flange outer diameter
[mm]
M
Flange inner diameter
[mm]
S1-14S5M0250AF-07T0X
S5M
14
0250
A
-
-
22.28
21.32
27
2.5
32
26
16
S1-15S5M0250AF-07T0X
S5M
15
0250
A
-
-
23.87
22.91
27
2.5
32
28
18
S1-16S5M0250AF-07T0X
S5M
16
0250
A
-
-
25.46
24.50
27
2.5
32
31
20
S1-18S5M0250AF-07T0X
S5M
18
0250
A
-
-
28.65
27.69
27
2.5
32
33
22
S1-20S5M0250AF-07T0X
S5M
20
0250
A
-
-
31.83
30.87
27
2.5
32
35
22
S1-22S5M0250AF-07T0X
S5M
22
0250
A
-
-
35.01
34.05
27
2.5
32
40
28
S1-24S5M0250AF-07T0X
S5M
24
0250
A
-
-
38.20
37.24
27
2.5
32
44
32
S1-25S5M0250AF-07T0X
S5M
25
0250
A
-
-
39.79
38.83
27
2.5
32
44
32
S1-26S5M0250AF-08T0X
S5M
26
0250
A
-
-
41.38
40.42
27
2.5
32
47
34
S1-28S5M0250AF-08T0X
S5M
28
0250
A
-
-
44.56
43.60
27
2.5
32
48
36
S1-30S5M0250AF-10T0K
S5M
30
0250
A
-
-
47.75
46.79
27
2.5
32
51
36
S1-32S5M0250AF-10T0K
S5M
32
0250
A
-
-
50.93
49.97
27
2.5
32
54
41
S1-36S5M0250AF-10T0K
S5M
36
0250
A
-
-
57.30
56.34
27
2.5
32
61
41
S1-40S5M0250AF-10T0K
S5M
40
0250
A
-
-
63.66
62.70
27
2.5
32
69
50
S1-44S5M0250AF-12T0K
S5M
44
0250
A
-
-
70.03
69.07
27
2.5
32
74
53
S1-48S5M0250AF-12T0K
S5M
48
0250
A
-
-
76.39
75.43
27
2.5
32
83
63
S1-50S5M0250AF-12T0K
S5M
50
0250
A
-
-
79.58
78.62
27
2.5
32
86
66
S1-60S5M0250AF-12T0K
S5M
60
0250
A
-
-
95.49
94.53
27
2.5
32
99
78
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表