StarQuick Quick delivery / Shape B
Mitsuboshi Belting
Super Timing Positive Drive
S5M, StarQuick (Quick delivery)
Belt witdh 10mm : StarQuick (Quick delivery)
Powered by
CAD模型選擇
{mitsuboshi/super_timing_positive_drive/s5m_starquick_q_d/belt_width_10mm_starquick_q_d/starquick_shape_b.prj},{NB=A1-26S5M0100BF-08T0X_(8)},{STDST=Standard stock item},{TYPE=S5M},{NT=26},{NW=0100},{S=B},{MS=A1},{FL=F},{SD=8},{KW=},{TH=T0},{ATTENTION=About StarQuick},{PD=41.38},{OD=40.42},{W=11},{H=2.5},{LA=16},{K=12},{LB=28},{D=31},{FT=1.0},{F=47},{M=34},{FD=43.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
TYPE
Type
ⁿ/ₐ
NT
Number of Teeth
ⁿ/ₐ
NW
Nominal width
[mm]
S
Shape
ⁿ/ₐ
ATTENTION
Attention
ⁿ/ₐ
T
Tap size
[mm]
PD
Pitch Diameter
[mm]
OD
Outside Diameter
[mm]
W
Tooth width
[mm]
H
Width of step for the flange
[mm]
LA
Pulley width
[mm]
K
Boss width
[mm]
LB
Total width
[mm]
D
Diameter
[mm]
F
Flange outer diameter
[mm]
M
Flange inner diameter
[mm]
A1-15S5M0100BF-07T0X
S5M
15
0100
B
-
-
23.87
22.91
11
2.5
16
12
28
15
28
18
A1-16S5M0100BF-07T0X
S5M
16
0100
B
-
-
25.46
24.50
11
2.5
16
12
28
17
31
20
A1-18S5M0100BF-07T0X
S5M
18
0100
B
-
-
28.65
27.69
11
2.5
16
12
28
19
33
22
A1-20S5M0100BF-07T0X
S5M
20
0100
B
-
-
31.83
30.87
11
2.5
16
12
28
19
35
22
A1-22S5M0100BF-07T0X
S5M
22
0100
B
-
-
35.01
34.05
11
2.5
16
12
28
25
40
28
A1-24S5M0100BF-07T0X
S5M
24
0100
B
-
-
38.20
37.24
11
2.5
16
12
28
29
44
32
A1-25S5M0100BF-07T0X
S5M
25
0100
B
-
-
39.79
38.83
11
2.5
16
12
28
29
44
32
A1-26S5M0100BF-08T0X
S5M
26
0100
B
-
-
41.38
40.42
11
2.5
16
12
28
31
47
34
A1-28S5M0100BF-08T0X
S5M
28
0100
B
-
-
44.56
43.60
11
2.5
16
12
28
33
48
36
A1-30S5M0100BF-10T0K
S5M
30
0100
B
-
-
47.75
46.79
11
2.5
16
12
28
33
51
36
A1-32S5M0100BF-10T0K
S5M
32
0100
B
-
-
50.93
49.97
11
2.5
16
12
28
38
54
41
A1-36S5M0100BF-10T0K
S5M
36
0100
B
-
-
57.30
56.34
11
2.5
16
12
28
38
61
41
A1-40S5M0100BF-10T0K
S5M
40
0100
B
-
-
63.66
62.70
11
2.5
16
12
28
47
69
50
A1-44S5M0100BF-12T0K
S5M
44
0100
B
-
-
70.03
69.07
11
2.5
16
12
28
50
74
53
A1-48S5M0100BF-12T0K
S5M
48
0100
B
-
-
76.39
75.43
11
2.5
16
12
28
60
83
63
A1-50S5M0100BF-12T0K
S5M
50
0100
B
-
-
79.58
78.62
11
2.5
16
12
28
63
86
66
A1-60S5M0100BF-12T0K
S5M
60
0100
B
-
-
95.49
94.53
11
2.5
16
12
28
75
99
78
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表