Standard Shape A
Mitsuboshi Belting
Super Timing Positive Drive
S5M, StarQuick (Quick delivery)
Belt witdh 10mm : StarQuick (Quick delivery)
Powered by
CAD模型選擇
{mitsuboshi/super_timing_positive_drive/s5m_starquick_q_d/belt_width_10mm_starquick_q_d/standard_shape_a.prj},{NB=60S5M0100A (,12,0,0,0,0,,No,None,None,)},{STDST=Standard stock item},{STDRT=60},{DESCR=S5M - Belt Width 10 mm},{ORDER=60S5M0100A},{MATERIAL=Steel},{NT=60},{SOB=},{D1=12.00},{D2=0.00},{D3=0.00},{L1=0.00},{L2=0.00},{KW=},{TH=No},{THS=None},{THNA=None},{FLA=},{PD=95.49},{OD=94.53},{LA=16},{W=11},{H=2.5},{HH=1.77},{T=1.6},{DMIN=12},{DMAX=54},{FL=F-169978},{W1=0.83},{F=99},{M=78},{FD=93.8}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
STDST
Standard stock
ⁿ/ₐ
STDRT
Number of Teeth
[mm]
DESCR
Description
ⁿ/ₐ
ORDER
Order Number
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
PD
Pitch Diameter
[mm]
OD
Outside Diameter
[mm]
LA
Pulley width
[mm]
W
Tooth width
[mm]
H
Width of step for the flange
[mm]
HH
Height
[mm]
T
Thickness
[mm]
DMIN
Bore (min.)
[mm]
DMAX
Bore (max.)
[mm]
FL
Flange Number
ⁿ/ₐ
W1
Weight
[kg]
F
Flange outer diameter
[mm]
M
Flange inner diameter
[mm]
FD
Diameter of curve point in the flange
[mm]
14S5M0100A
Standard stock item
14
S5M - Belt Width 10 mm
14S5M0100A
Steel
22.28
21.32
16
11
2.5
1.77
1.0
7
8
F-102616
0.04
26
16
22.0
15S5M0100A
Standard stock item
15
S5M - Belt Width 10 mm
15S5M0100A
Steel
23.87
22.91
16
11
2.5
1.77
1.0
7
8
F-102818
0.04
28
18
24.0
16S5M0100A
Standard stock item
16
S5M - Belt Width 10 mm
16S5M0100A
Steel
25.46
24.50
16
11
2.5
1.77
1.0
7
10
F-103120
0.05
31
20
25.5
18S5M0100A
Standard stock item
18
S5M - Belt Width 10 mm
18S5M0100A
Steel
28.65
27.69
16
11
2.5
1.77
1.0
7
12
F-103322
0.07
33
22
29.0
20S5M0100A
Standard stock item
20
S5M - Belt Width 10 mm
20S5M0100A
Steel
31.83
30.87
16
11
2.5
1.77
1.0
7
12
F-103522
0.08
35
22
31.2
22S5M0100A
Standard stock item
22
S5M - Belt Width 10 mm
22S5M0100A
Steel
35.01
34.05
16
11
2.5
1.77
1.0
7
18
F-104028
0.10
40
28
35.5
24S5M0100A
Standard stock item
24
S5M - Belt Width 10 mm
24S5M0100A
Steel
38.20
37.24
16
11
2.5
1.77
1.0
7
21
F-104432
0.13
44
32
39.0
25S5M0100A
Standard stock item
25
S5M - Belt Width 10 mm
25S5M0100A
Steel
39.79
38.83
16
11
2.5
1.77
1.0
7
21
F-104432
0.13
44
32
39.0
26S5M0100A
Standard stock item
26
S5M - Belt Width 10 mm
26S5M0100A
Steel
41.38
40.42
16
11
2.5
1.77
1.0
8
22
F-104734
0.14
47
34
43.0
28S5M0100A
Standard stock item
28
S5M - Belt Width 10 mm
28S5M0100A
Steel
44.56
43.60
16
11
2.5
1.77
1.0
8
24
F-104836
0.17
48
36
44.0
30S5M0100A
Standard stock item
30
S5M - Belt Width 10 mm
30S5M0100A
Steel
47.75
46.79
16
11
2.5
1.77
1.6
10
24
F-165136
0.19
51
36
47.1
32S5M0100A
Standard stock item
32
S5M - Belt Width 10 mm
32S5M0100A
Steel
50.93
49.97
16
11
2.5
1.77
1.6
10
28
F-165441
0.22
54
41
50.3
36S5M0100A
Standard stock item
36
S5M - Belt Width 10 mm
36S5M0100A
Steel
57.30
56.34
16
11
2.5
1.77
1.6
10
28
F-166141
0.28
61
41
57.9
40S5M0100A
Standard stock item
40
S5M - Belt Width 10 mm
40S5M0100A
Steel
63.66
62.70
16
11
2.5
1.77
1.6
10
34
F-166950
0.36
69
50
64.4
44S5M0100A
Standard stock item
44
S5M - Belt Width 10 mm
44S5M0100A
Steel
70.03
69.07
16
11
2.5
1.77
1.6
12
38
F-167453
0.43
74
53
68.3
48S5M0100A
Standard stock item
48
S5M - Belt Width 10 mm
48S5M0100A
Steel
76.39
75.43
16
11
2.5
1.77
1.6
12
43
F-168363
0.53
83
63
75.7
50S5M0100A
Standard stock item
50
S5M - Belt Width 10 mm
50S5M0100A
Steel
79.58
78.62
16
11
2.5
1.77
1.6
12
45
F-168666
0.58
86
66
81.1
60S5M0100A
Standard stock item
60
S5M - Belt Width 10 mm
60S5M0100A
Steel
95.49
94.53
16
11
2.5
1.77
1.6
12
54
F-169978
0.83
99
78
93.8
14S5M0100A AL
Standard stock item
14
S5M - Belt Width 10 mm
14S5M0100A AL
High tensile aluminum all...
22.28
21.32
16
11
2.5
1.77
1.0
7
8
F-102616
0.04
26
16
22.0
15S5M0100A AL
Standard stock item
15
S5M - Belt Width 10 mm
15S5M0100A AL
High tensile aluminum all...
23.87
22.91
16
11
2.5
1.77
1.0
7
8
F-102818
0.04
28
18
24.0
16S5M0100A AL
Standard stock item
16
S5M - Belt Width 10 mm
16S5M0100A AL
High tensile aluminum all...
25.46
24.50
16
11
2.5
1.77
1.0
7
10
F-103120
0.05
31
20
25.5
18S5M0100A AL
Standard stock item
18
S5M - Belt Width 10 mm
18S5M0100A AL
High tensile aluminum all...
28.65
27.69
16
11
2.5
1.77
1.0
7
12
F-103322
0.07
33
22
29.0
20S5M0100A AL
Standard stock item
20
S5M - Belt Width 10 mm
20S5M0100A AL
High tensile aluminum all...
31.83
30.87
16
11
2.5
1.77
1.0
7
12
F-103522
0.08
35
22
31.2
22S5M0100A AL
Standard stock item
22
S5M - Belt Width 10 mm
22S5M0100A AL
High tensile aluminum all...
35.01
34.05
16
11
2.5
1.77
1.0
7
18
F-104028
0.10
40
28
35.5
24S5M0100A AL
Standard stock item
24
S5M - Belt Width 10 mm
24S5M0100A AL
High tensile aluminum all...
38.20
37.24
16
11
2.5
1.77
1.0
7
21
F-104432
0.13
44
32
39.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表