Standard Shape A
Mitsuboshi Belting
Super Timing Positive Drive
S3M, StarQuick (Quick delivery)
Belt witdh 10mm : StarQuick (Quick delivery)
Powered by
CAD模型選擇
{mitsuboshi/super_timing_positive_drive/s3m_starquick_q_d/belt_width_10mm_starquick_q_d/standard_shape_a.prj},{NB=32S3M0100A AL (,6,0,0,0,0,,No,None,None,)},{STDST=Standard stock item},{STDRT=32},{DESCR=S3M - Belt Width 10 mm},{ORDER=32S3M0100A AL},{MATERIAL=High tensile aluminum alloy},{NT=32},{SOB=},{D1=6.00},{D2=0.00},{D3=0.00},{L1=0.00},{L2=0.00},{KW=},{TH=No},{THS=None},{THNA=None},{FLA=},{PD=30.56},{OD=29.80},{LA=15},{W=11},{H=2},{HH=1.11},{T=1},{DMIN=6},{DMAX=13},{FL=F-103522},{W1=0.03},{F=35},{M=22},{FD=31.2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
STDST
Standard stock
ⁿ/ₐ
STDRT
Number of Teeth
[mm]
DESCR
Description
ⁿ/ₐ
ORDER
Order Number
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
PD
Pitch Diameter
[mm]
OD
Outside Diameter
[mm]
LA
Pulley width
[mm]
W
Tooth width
[mm]
H
Width of step for the flange
[mm]
HH
Height
[mm]
T
Thickness
[mm]
DMIN
Bore (min.)
[mm]
DMAX
Bore (max.)
[mm]
FL
Flange Number
ⁿ/ₐ
W1
Weight
[kg]
F
Flange outer diameter
[mm]
M
Flange inner diameter
[mm]
FD
Diameter of curve point in the flange
[mm]
24S3M0100A AL
Standard stock item
24
S3M - Belt Width 10 mm
24S3M0100A AL
High tensile aluminum all...
22.92
22.16
15
11
2
1.11
1
4
9
F-102616
0.01
26
16
22.0
25S3M0100A AL
Standard stock item
25
S3M - Belt Width 10 mm
25S3M0100A AL
High tensile aluminum all...
23.87
23.11
15
11
2
1.11
1
6
11
F-102818
0.02
28
18
24.0
26S3M0100A AL
Standard stock item
26
S3M - Belt Width 10 mm
26S3M0100A AL
High tensile aluminum all...
24.83
24.07
15
11
2
1.11
1
6
11
F-102818
0.02
28
18
24.0
28S3M0100A AL
Standard stock item
28
S3M - Belt Width 10 mm
28S3M0100A AL
High tensile aluminum all...
26.74
25.98
15
11
2
1.11
1
6
13
F-103120
0.02
31
20
25.5
30S3M0100A AL
Standard stock item
30
S3M - Belt Width 10 mm
30S3M0100A AL
High tensile aluminum all...
28.65
27.89
15
11
2
1.11
1
6
13
F-103322
0.02
33
22
29.0
32S3M0100A AL
Standard stock item
32
S3M - Belt Width 10 mm
32S3M0100A AL
High tensile aluminum all...
30.56
29.80
15
11
2
1.11
1
6
13
F-103522
0.03
35
22
31.2
36S3M0100A AL
Standard stock item
36
S3M - Belt Width 10 mm
36S3M0100A AL
High tensile aluminum all...
34.38
33.62
15
11
2
1.11
1
6
19
F-104028
0.03
40
28
35.5
40S3M0100A AL
Standard stock item
40
S3M - Belt Width 10 mm
40S3M0100A AL
High tensile aluminum all...
38.20
37.44
15
11
2
1.11
1
8
23
F-104432
0.04
44
32
39.0
44S3M0100A AL
Standard stock item
44
S3M - Belt Width 10 mm
44S3M0100A AL
High tensile aluminum all...
42.02
41.25
15
11
2
1.11
1
8
25
F-104734
0.05
47
34
43.0
48S3M0100A AL
Standard stock item
48
S3M - Belt Width 10 mm
48S3M0100A AL
High tensile aluminum all...
45.84
45.07
15
11
2
1.11
1
8
27
F-104836
0.06
48
36
44.0
50S3M0100A AL
Standard stock item
50
S3M - Belt Width 10 mm
50S3M0100A AL
High tensile aluminum all...
47.75
46.98
15
11
2
1.11
1
8
27
F-105136
0.64
51
36
47.1
60S3M0100A AL
Standard stock item
60
S3M - Belt Width 10 mm
60S3M0100A AL
High tensile aluminum all...
57.30
56.53
15
11
2
1.11
1
8
32
F-106141
0.09
61
41
57.9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表