Standard Shape A
Mitsuboshi Belting
Super Timing Positive Drive
S14M
Belt witdh 40mm
Powered by
CAD模型選擇
{mitsuboshi/super_timing_positive_drive/s14m/belt_width_40mm/standard_shape_a.prj},{NB=36S14M0400A (,25,0,0,0,0,,No,None,None,)},{STDST=Standard stock item},{STDRT=36},{DESCR=S14M - Belt Width 40 mm},{ORDER=36S14M0400A},{MATERIAL=Steel},{NT=36},{SOB=},{D1=25.00},{D2=0.00},{D3=0.00},{L1=0.00},{L2=0.00},{KW=},{TH=No},{THS=None},{THNA=None},{FLA=},{PD=160.43},{OD=157.63},{LA=53},{W=46},{H=3.5},{HH=4.95},{T=2.3},{DMIN=25},{DMAX=70},{FL=F-23172141},{W1=7.36},{F=172},{M=141},{FD=157.6}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
STDST
Standard stock
ⁿ/ₐ
STDRT
Number of Teeth
[mm]
DESCR
Description
ⁿ/ₐ
ORDER
Order Number
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
PD
Pitch Diameter
[mm]
OD
Outside Diameter
[mm]
LA
Pulley width
[mm]
W
Tooth width
[mm]
H
Width of step for the flange
[mm]
HH
Height
[mm]
T
Thickness
[mm]
DMIN
Bore (min.)
[mm]
DMAX
Bore (max.)
[mm]
FL
Flange Number
ⁿ/ₐ
W1
Weight
[kg]
F
Flange outer diameter
[mm]
M
Flange inner diameter
[mm]
FD
Diameter of curve point in the flange
[mm]
28S14M0400A
Standard stock item
28
S14M - Belt Width 40 mm
28S14M0400A
Steel
124.78
121.98
53
46
3.5
4.95
2.3
25
56
F-23136101
4.22
136
101
122.0
30S14M0400A
Standard stock item
30
S14M - Belt Width 40 mm
30S14M0400A
Steel
133.69
130.90
53
46
3.5
4.95
2.3
25
62
F-23144111
4.92
144
111
130.9
32S14M0400A
Standard stock item
32
S14M - Belt Width 40 mm
32S14M0400A
Steel
142.60
139.81
53
46
3.5
4.95
2.3
25
62
F-23152121
5.68
152
121
139.8
34S14M0400A
Standard stock item
34
S14M - Belt Width 40 mm
34S14M0400A
Steel
151.52
148.72
53
46
3.5
4.95
2.3
25
70
F-23161131
6.50
161
131
148.7
36S14M0400A
Standard stock item
36
S14M - Belt Width 40 mm
36S14M0400A
Steel
160.43
157.63
53
46
3.5
4.95
2.3
25
70
F-23172141
7.36
172
141
157.6
40S14M0400A
Standard stock item
40
S14M - Belt Width 40 mm
40S14M0400A
Steel
178.25
175.46
53
46
3.5
4.95
2.3
30
80
F-23190161
9.12
190
161
175.5
42S14M0400A
Standard stock item
42
S14M - Belt Width 40 mm
42S14M0400A
Steel
187.17
184.37
53
46
3.5
4.95
2.3
30
85
F-23200164
10.14
200
164
184.4
44S14M0400A
Standard stock item
44
S14M - Belt Width 40 mm
44S14M0400A
Steel
196.08
193.29
53
46
3.5
4.95
2.3
30
90
F-23208173
11.19
208
173
193.3
48S14M0400A
Standard stock item
48
S14M - Belt Width 40 mm
48S14M0400A
Steel
213.90
211.11
53
46
3.5
4.95
2.3
30
90
F-23224190
13.48
224
190
211.1
50S14M0400A
Standard stock item
50
S14M - Belt Width 40 mm
50S14M0400A
Steel
222.82
220.02
53
46
3.5
4.95
2.3
30
90
F-23235200
14.71
235
200
220.0
56S14M0400A
Standard stock item
56
S14M - Belt Width 40 mm
56S14M0400A
Steel
249.55
246.76
53
46
3.5
4.95
2.3
30
90
F-23260224
18.70
260
224
246.8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表