SL-CPNS, SH-CPNS, SHD-CPNS - (Precision Cleaning) Couplings - Keyless, N Couplings
Misumi
FA工厂自动化
50_联轴器/马达
Powered by
CAD模型選擇
{misumi/metric/50_couplings/sl_cpns.prj},{NB=SL-CPNS16},{MAT=SUS304},{ST=-},{CM=SL-},{DD=16},{S=24},{D=26},{D1=26.000},{LL=39},{LLL=39.000},{LL1=10},{LLL1=10.000},{LL2=12},{LLL2=12.000},{L=41},{L1=41.000},{T=49.0},{MI=1.45x10^-5},{MASS=100.0},{F1=17.320},{F2=18.080}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
PN
零件No.
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
DD
d
[mm]
S
[mm]
D
[mm]
LL
L
[mm]
LL1
L1
[mm]
LL2
L2
[mm]
L
[mm]
SL-CPNS6
SL-CPNS6
SL-CPNS
6
12
13
20.5
5.5
5.5
21.5
SL-CPNS8
SL-CPNS8
SL-CPNS
8
14
15
21
6
6
23
SL-CPNS9
SL-CPNS9
SL-CPNS
9
17
18.5
23.5
6.5
7
25.5
SL-CPNS10
SL-CPNS10
SL-CPNS
10
17
18.5
25.4
7
7.5
27.4
SL-CPNS11
SL-CPNS11
SL-CPNS
11
19
21
29
8
9
31
SL-CPNS12
SL-CPNS12
SL-CPNS
12
19
21
30
8
9
32
SL-CPNS14
SL-CPNS14
SL-CPNS
14
22
24.6
34
9
10
36
SL-CPNS15
SL-CPNS15
SL-CPNS
15
23
25
37.5
9.5
11.5
39.5
SL-CPNS16
SL-CPNS16
SL-CPNS
16
24
26
39
10
12
41
SL-CPNS17
SL-CPNS17
SL-CPNS
17
26
28.5
41
11
12.5
43
SL-CPNS18
SL-CPNS18
SL-CPNS
18
27
30
43
12
12.5
45
SL-CPNS19
SL-CPNS19
SL-CPNS
19
29
32
45
12
13.5
47
SL-CPNS20
SL-CPNS20
SL-CPNS
20
30
32.5
48
13
14.5
50
SL-CPNS22
SL-CPNS22
SL-CPNS
22
32
35
50
14
15
52
SL-CPNS24
SL-CPNS24
SL-CPNS
24
35
38.5
52
14
16
54
SL-CPNS25
SL-CPNS25
SL-CPNS
25
36
40
55
15
17
57
SL-CPNS30
SL-CPNS30
SL-CPNS
30
41
45
63
17
17
65
SL-CPNS35
SL-CPNS35
SL-CPNS
35
46
51
69
19
19
71
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表