HLF5, HLF6, HLF8, HLFS5, HLFS6, HLFS8, GLF8 - 脚轮板
Misumi
FA工厂自动化
39_铝合金型材用附件
Powered by
CAD模型選擇
{misumi/metric/39_accessories_for_al_extrusions/hlf5.prj},{NB=HLF6-606030-12},{TYPEFRM=HLF6-606030},{MAT=1018 Carbon Steel},{FRMMA=606030-8},{FRM=606030},{M=12},{M1='12'},{SHP=AF},{A=60},{B=30},{W=30},{W1=0},{V=15.0},{E=15.0},{MA=8},{MASS1=0.18},{MASS2=-},{AB1=M8-25},{H=13.500},{E1=8.000},{D=9.000},{QB=3},{MAT1='1018 Carbon Steel','1018 Carbon Steel'},{TYPE1=HLF6},{TYPE2=HLF6}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
型号
ⁿ/ₐ
TYPEFRM
类型-型材
ⁿ/ₐ
FRMMA
型材·沉孔
ⁿ/ₐ
SHP
形状
ⁿ/ₐ
A
[mm]
B
[mm]
W
[mm]
W1
[mm]
V
[mm]
E
[mm]
MA
MA 沉孔
ⁿ/ₐ
T
[mm]
MASS
重量
[kg]
AB
适用螺栓
ⁿ/ₐ
QB
QB 适用螺栓 数量量
ⁿ/ₐ
HLF5-2040-8
HLF5-2040-8
HLF5-2040
2040-5
AA
20
40
20
0
0.0
0.0
5
9
0.05
M5-15
2
HLF5-2550-8
HLF5-2550-8
HLF5-2550
2550-8
AA
25
50
25
0
0.0
0.0
8
12
0.07
M8-25
2
HLF5-2060-8
HLF5-2060-8
HLF5-2060
2060-5
AC
20
60
20
0
0.0
0.0
5
9
0.06
M5-15
2
HLF5-2080-8
HLF5-2080-8
HLF5-2080
2080-5
AA
20
80
60
0
0.0
0.0
5
9
0.10
M5-15
2
HLF5-4040-8
HLF5-4040-8
HLF5-4040
4040-5
AB
40
0
20
0
0.0
0.0
5
9
0.09
M5-15
4
HLF5-404020-12
HLF5-404020-12
HLF5-404020
404020-5
AE
40
20
10
0
15.5
14.5
5
12
0.08
M5-20
2
HLF5-404020A-12
HLF5-404020A-12
HLF5-404020A
404020A-5
AG
40
20
10
0
15.5
14.5
5
12
0.06
M5-20
2
HLF5-4060-12
HLF5-4060-12
HLF5-4060
4060-5
AJ
60
40
40
10
20.0
0.0
5
9
0.14
M5-15
4
HLF5-4080-12
HLF5-4080-12
HLF5-4080
4080-5
AD
80
40
60
0
20.0
0.0
5
9
0.21
M5-15
4
HLF6-3060-10
HLF6-3060-10
HLF6-3060
3060-8
AA
30
60
30
0
0.0
0.0
8
12
0.13
M8-25
2
HLF6-3090-12
HLF6-3090-12
HLF6-3090
3090-8
AC
30
90
30
0
0.0
0.0
8
12
0.24
M8-25
2
HLF6-30120-12
HLF6-30120-12
HLF6-30120
30120-8
AA
30
120
90
0
0.0
0.0
8
12
0.31
M8-25
2
HLF6-5050-10
HLF6-5050-10
HLF6-5050
5050-8
AB
50
0
20
0
0.0
0.0
8
12
0.28
M8-25
4
HLF6-50100-10
HLF6-50100-10
HLF6-50100
50100-8
AD
100
50
70
0
20.0
0.0
8
12
0.42
M8-25
4
HLF6-100100-16
HLF6-100100-16
HLF6-100100
100100-8
AB
100
0
70
0
0.0
0.0
8
12
0.9
M8-25
4
HLF6-6060-10
HLF6-6060-10
HLF6-6060
6060-8
AB
60
0
30
0
0.0
0.0
8
12
0.28
M8-25
4
HLF6-606030-12
HLF6-606030-12
HLF6-606030
606030-8
AF
60
30
30
0
15.0
15.0
8
12
0.18
M8-25
3
HLF6-606030A-12
HLF6-606030A-12
HLF6-606030A
606030A-8
AH
60
30
30
0
15.0
15.0
8
12
0.16
M8-25
2
HLF6-6090-16
HLF6-6090-16
HLF6-6090
6090-8
AD
90
60
60
0
30.0
0.0
8
12
0.47
M8-25
4
HLF6-60120-16
HLF6-60120-16
HLF6-60120
60120-8
AD
120
60
90
0
30.0
0.0
8
12
0.63
M8-25
4
HLF8-4080-12
HLF8-4080-12
HLF8-4080
4080-12
AA
40
80
40
0
0.0
0.0
12
16
0.31
M12-30
2
HLF8-40160-16
HLF8-40160-16
HLF8-40160
40160-12
AA
40
160
120
0
0.0
0.0
12
16
0.79
M12-30
2
HLF8-4590-16
HLF8-4590-16
HLF8-4590
4590-12
AA
45
90
45
0
0.0
0.0
12
16
0.427
M12-20
2
HLF8-45180-16
HLF8-45180-16
HLF8-45180
45180-12
AA
45
180
135
0
0.0
0.0
12
16
0.94
M12-20
2
HLF8-50100-16
HLF8-50100-16
HLF8-50100
50100-12
AA
50
100
50
0
0.0
0.0
12
16
0.55
M12-20
2
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
WSSB, WSSM, WSSS,WSSA,WSSAB - 金属垫圈 -普通级 T尺寸选择型-
Misumi
07.06.2021
CB - 内六角螺栓
Misumi
09.09.2019
CBSS, CBSM, CBSA, CBSR, CBSTS - 超短头内六角螺栓
Misumi
29.05.2023
SFJ, SFU, SSFJ, SSFU, PSFJ, PSFU, PSSFJ, PSSFU, RSFJ, RSSFJ, PSFG, PSSFG, S...
Misumi
27.05.2023
LBNR, LBNL, SLBNR, SLBNL, KNTR, KNTL, SKNTR - 螺帽
Misumi
03.06.2021
NEFS6-3030, NEFSB6-3030, NEFSY6-3030, EFS6-3030, EFSB6-3030, HFS6-3030, HFS...
Misumi
16.05.2024
B6_ _ _ZZ, SB6_ _ _ZZ - 深沟滚珠轴承 - 双密封型
Misumi
03.06.2021
HTPA__S5M100, HTPA__S5M150, HTPA__S5M200, HTPA__S5M250, HTPB__S5M100, HTPB_...
Misumi
13.01.2023
AWA ,AUA ,AWY, BWY, AUY, BUY, AWU, BWU, AUU, BUU, AWS, BWS, AUS, BUSS, AWF...
Misumi
10.08.2021
CB - 内六角螺栓
Misumi
09.09.2019
LHZR, LHFR-N, LHFR, LHFRF, LHFRR, LHFRM, LHFRM-N, LHFRMF, SLHFR, SLHFRS, LH...
Misumi
16.11.2023
WY, WR, WF, WL, WT, WM, WH, WB - 压缩弹簧
Misumi
03.06.2021
NLSBG, LSBG, PLSBG, BLSBG, SLSBG, ALSBG, ABLSBG - 六角支柱 - 单侧外螺纹单侧内螺纹 - - L尺寸...
Misumi
29.05.2023
NFJN, NFJNS - 脚轮调整块
Misumi
04.06.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表