HPTSS, SHPTSS, HPTSSL, SHPTSSL, HPTSD, SHPTSD 1 - 金属板-1
Misumi
FA工厂自动化
38_铝合金支架
Powered by
CAD模型選擇
{misumi/metric/38_al_extrusions_blackets/hptss.prj},{NB=HPTSS8-1},{NO=8},{MAT=},{SHP=SS},{M1=},{ALT1=},{W=40.000},{R=2.000},{MASS1=61.000},{MASS2=122.000},{MASS3=131.000},{A1=35.000},{A2=75.000},{T1=3.200},{T2=3.000},{B1=75.000},{B2=155.000},{AN1=8.000},{L=15.000},{L1=15},{MAT1=1010 Steel (or Equivalent)},{MAT2=316 Stainless Steel (or Equivalent)},{TT=2.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PN
型号
ⁿ/ₐ
NO
No.
ⁿ/ₐ
ST
表面处理
ⁿ/ₐ
MASS
重量
[g]
A
[mm]
B
[mm]
T
[mm]
W
[mm]
R
[mm]
AB
适用螺栓
ⁿ/ₐ
NOB
螺栓数量
ⁿ/ₐ
AN
可适用螺帽
ⁿ/ₐ
NON
螺帽数量
ⁿ/ₐ
L
[mm]
L1
ⁿ/ₐ
MAT1
ⁿ/ₐ
MAT2
ⁿ/ₐ
TT
[mm]
HPTSS5-1
HPTSS5-1
5
光泽镀锌
11
18
36
2.3
20.000
1.500
SCB5-8
2
HNTT5-8
2
8.000
8
1010 Steel (or Equivalent...
316 Stainless Steel (or E...
1.200
HPTSS6-1
HPTSS6-1
6
光泽镀锌
32
25
55
3.2
30.000
2.000
SCB6-10
2
HNTT6-10
2
10.000
10
1010 Steel (or Equivalent...
316 Stainless Steel (or E...
1.200
HPTSS8-1
HPTSS8-1
8
光泽镀锌
61
35
75
3.2
40.000
2.000
SCB8-15
2
HNTT8-15
2
15.000
15
1010 Steel (or Equivalent...
316 Stainless Steel (or E...
2.500
HPTSS8-45-1
HPTSS8-45-1
8-45
光泽镀锌
80
40
80
3.2
45.000
2.000
SCB8-15
2
HNTT8-15
2
15.000
15
1010 Steel (or Equivalent...
316 Stainless Steel (or E...
3.000
HPTSD8-50-1
HPTSD8-50-1
8-50
光泽镀锌
202
90
0
3.2
50.000
2.000
SCB8-15
4
HNTT8-15
4
15.000
15
1010 Steel (or Equivalent...
316 Stainless Steel (or E...
3.000
HPTSS10-10-1
HPTSS10-10-1
10
光泽镀锌
160
45
105
4.5
60.000
2.000
CBM10-20
2
HNTT10-10
2
20.000
20
1010 Steel (or Equivalent...
316 Stainless Steel (or E...
3.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表