SL-LKTMS, SH-LKTMS, SHD-LKTMS - Precision Cleaning Link Bars - Male Thread Type - Concave Type
Misumi
FA工厂自动化
34_气缸/气缸相关零件/连接类零件
Powered by
CAD模型選擇
{misumi/metric/34_cylinders/sl_lktms.prj},{NB=SL-LKTMS6-1.0-20-F10-E3-P3-T5},{CO=SL},{MP=6-1.0},{L=20},{L1=[20:50/1]},{F=10},{F1=[10:20/1]},{E=3},{P=3},{TS=5},{TS1=5,6},{D=12},{LL=10},{W1=10},{H=1.0},{W2=7},{M=6},{PITCH=1.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PN
型号
ⁿ/ₐ
MP
M 螺距
ⁿ/ₐ
D
[mm]
LL
l
[mm]
W1
[mm]
H
[mm]
W2
[mm]
SL-LKTMS4-0.7-20-F10-E3-P...
SL-LKTMS4-0.7-20-F10-E3-P...
4-0.7
10
8
8
0.5
6
SL-LKTMS5-0.8-20-F10-E3-P...
SL-LKTMS5-0.8-20-F10-E3-P...
5-0.8
10
8
8
0.5
6
SL-LKTMS6-1.0-20-F10-E3-P...
SL-LKTMS6-1.0-20-F10-E3-P...
6-1.0
12
10
10
1.0
7
SL-LKTMS8-1.25-21-F10-E5-...
SL-LKTMS8-1.25-21-F10-E5-...
8-1.25
16
10
13
1.5
9
SL-LKTMS10-1.5-21-F10-E5-...
SL-LKTMS10-1.5-21-F10-E5-...
10-1.5
20
10
17
1.5
9
SL-LKTMS16-2.0-21-F10-E5-...
SL-LKTMS16-2.0-21-F10-E5-...
16-2.0
25
10
22
1.5
9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表