SL-HKKBS, SH-HKKBS, SHD-HKKBS - Precision Cleaning Hinge Bases - Concave T-Shaped Bottom Mount Type
Misumi
FA工厂自动化
34_气缸/气缸相关零件/连接类零件
Powered by
CAD模型選擇
{misumi/metric/34_cylinders/sl_hkkbs.prj},{NB=SL-HKKBS10-H30},{CO=SL},{D=10},{DTOL1=+0.015/0},{DTOL2=+0.068/0},{H=30},{W=10},{H2=[30:40/1]},{A=50},{F=38},{K=14},{T=16},{M=M5},{NDM=5.000},{KDM=4.134},{DD1=12}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
PN
型号
ⁿ/ₐ
D
[mm]
W
[mm]
A
[mm]
F
[mm]
B
[mm]
K
[mm]
T
[mm]
M
ⁿ/ₐ
SL-HKKBS2-H15
SL-HKKBS2-H15
2
4
13
7
18
10
6
M3
SL-HKKBS3-H15
SL-HKKBS3-H15
3
6
16
8
20
10
9
M3
SL-HKKBS4-H15
SL-HKKBS4-H15
4
8
19
11
20
10
9
M3
SL-HKKBS5-H20
SL-HKKBS5-H20
5
8
25
16
26
12
12
M4
SL-HKKBS6-H20
SL-HKKBS6-H20
6
10
32
20
28
12
12
M4
SL-HKKBS8-H25
SL-HKKBS8-H25
8
10
38
26
33
14
16
M5
SL-HKKBS10-H30
SL-HKKBS10-H30
10
10
50
38
40
14
16
M5
SL-HKKBS12-H30
SL-HKKBS12-H30
12
12
50
38
40
14
19
M5
SL-HKKBS13-H30
SL-HKKBS13-H30
13
12
50
36
40
14
19
M5
SL-HKKBS14-H35
SL-HKKBS14-H35
14
12
50
36
47
15
22
M6
SL-HKKBS15-H35
SL-HKKBS15-H35
15
16
50
36
47
15
22
M6
SL-HKKBS16-H35
SL-HKKBS16-H35
16
16
50
36
47
15
22
M6
SL-HKKBS20-H40
SL-HKKBS20-H40
20
20
65
47
54
18
25
M8
SL-HKKBS25-H40
SL-HKKBS25-H40
25
30
65
47
57
18
30
M8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表