SL-HGNNS, SH-HGNNS, SHD-HGNNS - Precision Cleaning Thick Hinge Bases - Convex T-Shaped Type W/H Dimension Specified
Misumi
FA工厂自动化
34_气缸/气缸相关零件/连接类零件
Powered by
CAD模型選擇
{misumi/metric/34_cylinders/sl_hgnns.prj},{NB=SL-HGNNS12-T22-W10-H28},{CO=SL},{D=12},{TS=22},{W=10},{W1=[10:18/1]},{H=28},{A=38},{F=28},{S=10},{DD=5.5},{ALT1=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PN
型号
ⁿ/ₐ
D
[mm]
A
[mm]
F
[mm]
S
[mm]
DD
d
[mm]
C
[mm]
SL-HGNNS4-T12-W3-H16
SL-HGNNS4-T12-W3-H16
4
25
17
5
4.5
3
SL-HGNNS5-T16-W5-H18
SL-HGNNS5-T16-W5-H18
5
32
23
5
4.5
4
SL-HGNNS6-T16-W5-H18
SL-HGNNS6-T16-W5-H18
6
32
23
5
4.5
4
SL-HGNNS8-T19-W8-H26
SL-HGNNS8-T19-W8-H26
8
38
27
10
5.5
5
SL-HGNNS10-T19-W10-H26
SL-HGNNS10-T19-W10-H26
10
38
28
10
5.5
5
SL-HGNNS12-T22-W10-H28
SL-HGNNS12-T22-W10-H28
12
38
28
10
5.5
6
SL-HGNNS13-T22-W12-H28
SL-HGNNS13-T22-W12-H28
13
50
37
10
5.5
6
SL-HGNNS14-T25-W12-H35
SL-HGNNS14-T25-W12-H35
14
50
37
15
6.5
7
SL-HGNNS15-T25-W12-H35
SL-HGNNS15-T25-W12-H35
15
50
37
15
6.5
7
SL-HGNNS16-T25-W12-H35
SL-HGNNS16-T25-W12-H35
16
50
37
15
6.5
7
SL-HGNNS20-T30-W20-H40
SL-HGNNS20-T30-W20-H40
20
65
49
15
9.0
8
SL-HGNNS25-T38-W20-H44
SL-HGNNS25-T38-W20-H44
25
65
49
15
9.0
11
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表