SL-HGCNS, SH-HGCNS, SHD-HGCNS - Precision Cleaning Hinger Base - Center Fulcrum Type - Convex Type
Misumi
FA工厂自动化
34_气缸/气缸相关零件/连接类零件
Powered by
CAD模型選擇
{misumi/metric/34_cylinders/sl_hgcns.prj},{NB=SL-HGCNS10-W10-H30},{D=10},{CO=DE},{W=10},{W12=[10:18/1]},{H=30},{H12=[30:40/5]},{A=38},{F=27},{P=27},{X=5.5},{S=14},{T=16},{DD2=5.5},{DD1=9.5},{H1=5.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
PN
型号
ⁿ/ₐ
D
[mm]
A
[mm]
F
[mm]
P
[mm]
X
[mm]
B
[mm]
S
[mm]
T
[mm]
DD2
d2
[mm]
DD1
d1
[mm]
H1
[mm]
SL-HGCNS3-W3-H15
SL-HGCNS3-W3-H15
3
28
18
18
5.0
20
8
9
4.5
8.0
4.5
SL-HGCNS4-W4-H20
SL-HGCNS4-W4-H20
4
28
18
18
5.0
25
10
9
4.5
8.0
4.5
SL-HGCNS5-W5-H20
SL-HGCNS5-W5-H20
5
32
22
22
5.0
26
12
12
4.5
8.0
4.5
SL-HGCNS6-W6-H25
SL-HGCNS6-W6-H25
6
32
22
22
5.0
33
12
12
4.5
8.0
4.5
SL-HGCNS8-W8-H25
SL-HGCNS8-W8-H25
8
38
27
27
5.5
33
12
16
5.5
9.5
5.5
SL-HGCNS10-W10-H30
SL-HGCNS10-W10-H30
10
38
27
27
5.5
40
14
16
5.5
9.5
5.5
SL-HGCNS12-W12-H30
SL-HGCNS12-W12-H30
12
45
32
32
6.5
40
14
19
5.5
9.5
5.5
SL-HGCNS13-W13-H30
SL-HGCNS13-W13-H30
13
50
35
35
7.5
40
14
19
6.5
11.0
6.5
SL-HGCNS14-W14-H35
SL-HGCNS14-W14-H35
14
50
35
35
7.5
47
15
22
6.5
11.0
6.5
SL-HGCNS15-W15-H35
SL-HGCNS15-W15-H35
15
50
35
35
7.5
47
15
22
6.5
11.0
6.5
SL-HGCNS16-W16-H35
SL-HGCNS16-W16-H35
16
50
35
35
7.5
47
15
22
6.5
11.0
6.5
SL-HGCNS20-W20-H40
SL-HGCNS20-W20-H40
20
60
40
40
10.0
54
18
25
9.0
14.0
9.0
SL-HGCNS25-W25-H40
SL-HGCNS25-W25-H40
25
65
45
45
10.0
57
18
30
9.0
14.0
9.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表