SL-HBNTS, SH-HBNTS, SHD-HBNTS - Precision Cleaning Hinge Bases - Mounting Hole in the Center Narrow - Notched - Bottom Mount
Misumi
FA工厂自动化
34_气缸/气缸相关零件/连接类零件
Powered by
CAD模型選擇
{misumi/metric/34_cylinders/sl_hbnts.prj},{NB=SL-HBNTS8-W6-H17},{CO=DE},{D=8},{W=6},{H=17},{A=20},{P=10},{B=8},{C=4},{S=7.5},{DD1=8.0},{DD=4.5},{HH=4.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
型号
ⁿ/ₐ
D
Dh7
[mm]
A
[mm]
P
[mm]
B
[mm]
C
[mm]
S
[mm]
DD1
d1
[mm]
DD
d
[mm]
HH
h
[mm]
SL-HBNTS4-W4-H12
SL-HBNTS4-W4-H12
4
16
8
4
3
5.5
6.5
3.5
3.5
SL-HBNTS5-W4-H12
SL-HBNTS5-W4-H12
5
16
8
4
3
5.5
6.5
3.5
3.5
SL-HBNTS6-W6-H14
SL-HBNTS6-W6-H14
6
20
10
6
4
7.5
8.0
4.5
4.5
SL-HBNTS8-W6-H17
SL-HBNTS8-W6-H17
8
20
10
8
4
7.5
8.0
4.5
4.5
SL-HBNTS10-W6-H17
SL-HBNTS10-W6-H17
10
20
10
10
4
7.5
8.0
4.5
4.5
SL-HBNTS12-W10-H22
SL-HBNTS12-W10-H22
12
28
14
12
5
9.5
9.5
5.5
5.5
SL-HBNTS13-W10-H22
SL-HBNTS13-W10-H22
13
28
14
13
5
9.5
9.5
5.5
5.5
SL-HBNTS14-W12-H26
SL-HBNTS14-W12-H26
14
32
16
14
5
9.5
9.5
5.5
5.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表