SL-FJMASS - Precision Cleaning Floating Joints - Mount Flange, Cylinder Connector (Male Thread) Set
Misumi
FA工厂自动化
34_气缸/气缸相关零件/连接类零件
Powered by
CAD模型選擇
{misumi/metric/34_cylinders/sl_fjmass_asmtab.prj},{NB=SL-FJMASS6},{CO=Degreasing},{COPN=SL-},{HARDMF=50~55HRC},{HARDCC=45~50HRC Surface Induction Hardening},{M=6},{MP=6X1.0},{A=48},{D1=20},{D2=15},{TT=6},{F=12},{PCD=34},{DD=6.0},{DD1=9.5},{H1=5.5},{E=28},{G=34},{K=36},{F1=10},{L=16},{D=14},{H=19},{T=6},{W=12},{L1=8},{SR=50},{U=0.5},{NDM=6},{P=1.00},{ALT1=1},{PPATH=sl_fjmass/sl_fjmass_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Part No.
ⁿ/ₐ
CO
Cleaning Options
ⁿ/ₐ
M
ⁿ/ₐ
MP
MXPitch
ⁿ/ₐ
A
[mm]
D1
[mm]
D2
[mm]
TT
t
[mm]
F
[mm]
PCD
P.C.D.
[mm]
DD
d
[mm]
DD1
d1
[mm]
H1
[mm]
E
[mm]
G
[mm]
K
[mm]
F1
[mm]
L
[mm]
D
[mm]
H
[mm]
T
[mm]
W
[mm]
L1
[mm]
SR
[mm]
U
Allowable Eccentric Distance
[mm]
SL-FJMASS3
SL-FJMASS3
Degreasing
3
3X0.5
42
18
13
5
10
30
4.5
8.0
5.0
24
30
32
5
14
12
17
5
10
6
40
0.5
SL-FJMASS4
SL-FJMASS4
Degreasing
4
4X0.7
42
18
13
5
10
30
4.5
8.0
5.0
24
30
32
6
14
12
17
5
10
6
40
0.5
SL-FJMASS5
SL-FJMASS5
Degreasing
5
5X0.8
48
20
15
6
12
34
6.0
9.5
5.5
28
34
36
7
16
14
19
6
12
8
50
0.5
SL-FJMASS6
SL-FJMASS6
Degreasing
6
6X1.0
48
20
15
6
12
34
6.0
9.5
5.5
28
34
36
10
16
14
19
6
12
8
50
0.5
SL-FJMASS8
SL-FJMASS8
Degreasing
8
8X1.25
51
24
17
8
16
37
7.0
11.0
6.0
30
37
40
12
20
16
23
8
14
10
60
0.5
SL-FJMASS10
SL-FJMASS10
Degreasing
10
10X1.5
54
28
21
8
16
40
7.0
11.0
6.0
32
40
42
15
20
20
27
8
17
10
60
0.5
SL-FJMASS12
SL-FJMASS12
Degreasing
12
12X1.75
70
36
27
10
20
52
10.0
14.0
8.0
42
52
54
16
25
25
34
10
22
12
100
1.0
SL-FJMASS16
SL-FJMASS16
Degreasing
16
16X2.0
90
46
35
12
24
68
12.0
17.5
10.0
54
68
68
18
30
32
43
12
27
15
100
1.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
不带磁性开关SCG-D - 拉杆型气缸, 双作用双活塞杆型
CKD
25.03.2022
NSU系列 - 美规标准气缸
AirTAC
17.01.2024
MBW/MDBW - Air Cylinder Double Rod
SMC
28.09.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表