SL-SRBS,SH-SRBS,SHD-SRBS - Precision Cleaning Flanged Brackets - Bracket Type Square Flange
Misumi
FA工厂自动化
27_螺纹/垫圈/螺帽
Powered by
CAD模型選擇
{misumi/metric/27_screws_nuts/sl_srbs.prj},{NB=SL-SRBS10A},{CO=SL-},{MAT=S},{ST=R},{M=10A},{MP=10x1.25},{PITCH=1.25},{M0=10},{KDM=8.647},{L=18},{D1=20},{H=38},{T=5},{P=30},{K=30},{W=20},{P1=30},{F=0},{DD1=4.5},{ALT1=1},{MCNUM=3},{MCALG=M3},{LLALG=13}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PN
Part No.
ⁿ/ₐ
TS
Type Selection
ⁿ/ₐ
M
ⁿ/ₐ
MP
MxPitch
ⁿ/ₐ
PITCH
Pitch
[mm]
M0
NDM
[mm]
KDM
[mm]
L
[mm]
D1
[mm]
H
[mm]
T
[mm]
P
[mm]
K
[mm]
W
[mm]
P1
[mm]
F
[mm]
DD1
d1
[mm]
SL-SRBS6
SL-SRBS6
BS
6
6x1.0
1.00
6
4.917
12
12
28
4
20
22
12
20
0
3.5
SL-SRBS8
SL-SRBS8
BS
8
8x1.25
1.25
8
6.647
14
15
32
5
25
25
15
25
0
3.5
SL-SRBS10
SL-SRBS10
BS
10
10x1.5
1.50
10
8.376
18
20
38
5
30
30
20
30
0
4.5
SL-SRBS10A
SL-SRBS10A
BS
10A
10x1.25
1.25
10
8.647
18
20
38
5
30
30
20
30
0
4.5
SL-SRBS12
SL-SRBS12
BS
12
12x1.75
1.75
12
10.106
20
22
40
6
32
32
25
28
16
4.5
SL-SRBS14A
SL-SRBS14A
BS
14A
14x1.5
1.50
14
12.376
22
26
50
6
40
39
32
33
22
5.5
SL-SRBS16
SL-SRBS16
BS
16
16x2.0
2.00
16
13.835
26
28
50
6
40
39
32
33
22
5.5
SL-SRBS18A
SL-SRBS18A
BS
18A
18x1.5
1.50
18
16.376
30
32
63
8
50
48
40
42
25
6.6
SL-SRBS20
SL-SRBS20
BS
20
20x2.5
2.50
20
17.294
32
35
63
8
50
48
40
42
25
6.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表