SL-SCHI, SH-SCHI, SHD-SCHI - (Precision Cleaning) Lifting Eye Bolts -Stainless
Misumi
FA工厂自动化
27_螺纹/垫圈/螺帽
Powered by
CAD模型選擇
{misumi/metric/27_screws_nuts/sl_schi_asmtab.prj},{NB=SL-SCHI10},{MAT=SUS304},{M=10},{CM=SL-},{MP=10x1.5},{AA=41.0},{BB=25.0},{C=8.0},{D=20},{H=41.5},{LL=18},{EE=4},{GG=7.7},{R=1.2},{DDAA=11.2},{B=17},{T=8.0},{DR=83.000},{D2=18.800},{H2=7.700},{KK=1.500},{PPATH=chic/chic_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PN
型号
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
M
ⁿ/ₐ
MP
MxP
ⁿ/ₐ
AA
a
[mm]
BB
b
[mm]
C
[mm]
D
[mm]
H
H (Reference)
[mm]
LL
l
[mm]
EE
e
[mm]
GG
g (Minimum)
[mm]
R
R (Minimum)
[mm]
DDAA
da
[mm]
B
Nut B
[mm]
T
Nut T
[mm]
SL-SCHI6
SL-SCHI6
SL-SCHI
6
6x1.0
24.9
14.5
5.2
13
29.0
15
3
4.5
1.0
7.7
10
5.0
SL-SCHI8
SL-SCHI8
SL-SCHI
8
8x1.25
32.6
20.0
6.3
16
33.3
15
3
6.0
1.0
9.2
13
6.5
SL-SCHI10
SL-SCHI10
SL-SCHI
10
10x1.5
41.0
25.0
8.0
20
41.5
18
4
7.7
1.2
11.2
17
8.0
SL-SCHI12
SL-SCHI12
SL-SCHI
12
12x1.75
50.0
30.0
10.0
25
51.0
22
5
9.4
1.4
14.2
19
10.0
SL-SCHI16
SL-SCHI16
SL-SCHI
16
16x2.0
60.0
35.0
12.5
30
60.0
27
5
13.0
1.6
18.2
24
13.0
SL-SCHI20
SL-SCHI20
SL-SCHI
20
20x2.5
72.0
40.0
16.0
35
71.0
30
6
16.4
2.0
22.4
30
16.0
SL-SCHI24
SL-SCHI24
SL-SCHI
24
24x2.5
90.0
50.0
20.0
45
90.0
38
8
19.6
2.5
26.4
36
19.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表