SL-PACK-ZAST,SH-PACK-ZAST,SHD-PACK-ZAST - (Precision Cleaning) Tab Washers - One Tab (Package)
Misumi
FA工厂自动化
27_螺纹/垫圈/螺帽
Powered by
CAD模型選擇
{misumi/metric/27_screws_nuts/sl_pack_zast.prj},{NB=SL-PACK-ZAST8},{MAT=304 Stainless Steel},{CM=SL},{NO=8},{DD=8.5},{D=22},{TT=0.50},{LL=20},{BB=7},{PACK=10 Pcs. per Pack}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PN
型号
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
材质
ⁿ/ₐ
NO
No.
ⁿ/ₐ
DD
d
[mm]
D
[mm]
TT
t
[mm]
LL
l
[mm]
BB
b
[mm]
PACK
包
ⁿ/ₐ
SL-PACK-ZAST3
SL-PACK-ZAST3
SL-PACK-ZAST
SUS304
3
3.2
12
0.29
13
4
1袋10个
SL-PACK-ZAST4
SL-PACK-ZAST4
SL-PACK-ZAST
SUS304
4
4.3
14
0.29
14
5
1袋10个
SL-PACK-ZAST5
SL-PACK-ZAST5
SL-PACK-ZAST
SUS304
5
5.3
17
0.50
15
6
1袋10个
SL-PACK-ZAST6
SL-PACK-ZAST6
SL-PACK-ZAST
SUS304
6
6.5
18
0.50
15
6
1袋10个
SL-PACK-ZAST8
SL-PACK-ZAST8
SL-PACK-ZAST
SUS304
8
8.5
22
0.50
20
7
1袋10个
SL-PACK-ZAST10
SL-PACK-ZAST10
SL-PACK-ZAST
SUS304
10
10.5
26
0.80
22
9
1袋10个
SL-PACK-ZAST12
SL-PACK-ZAST12
SL-PACK-ZAST
SUS304
12
12.5
30
0.80
27
10
1袋10个
SL-PACK-ZAST16
SL-PACK-ZAST16
SL-PACK-ZAST
SUS304
16
17.0
38
1.20
32
12
1袋10个
SL-PACK-ZAST20
SL-PACK-ZAST20
SL-PACK-ZAST
SUS304
20
21.0
45
1.20
36
15
1袋10个
SL-PACK-ZAST24
SL-PACK-ZAST24
SL-PACK-ZAST
SUS304
24
25.0
52
1.20
44
17
1袋10个
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表