SL-SQMU, SH-SQMU, SHD-SQMU, SL-AQMU, SH-AQMU, SL-WQMU, SH-WQMU - (Precision Cleaning) Single Hole Strut Clamps - Side Tapped, Thin Profile - Pitch Selectable
Misumi
FA工厂自动化
19_支柱,底座,支柱固定夹
Powered by
CAD模型選擇
{misumi/metric/19_posts_stands/sl_sqmu_asmtab.prj},{NB=SL-AQMU15},{MAT=6063},{ST=BA},{CM=SL-},{D=15},{P=25},{A=45},{B=22},{C1=12},{E=20},{H=12},{S1=12},{M1=M5},{S=12},{W=2},{M=M5},{DD=5.5},{L1=20},{L2=20},{PPATH=mqmu/mqmu_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PN
型号
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
AC
附件
ⁿ/ₐ
D
DH7
[mm]
P
[mm]
A
[mm]
B
[mm]
C1
[mm]
E
[mm]
H
[mm]
S1
[mm]
M1
ⁿ/ₐ
W
[mm]
M
ⁿ/ₐ
DD
d
[mm]
SL-AQMU10
SL-AQMU10
SL-AQMU
Hex Socket Head Cap Screw...
10
16
31
16
9
15
9
8
M4
2
M5
5.5
SL-AQMU12
SL-AQMU12
SL-AQMU
Hex Socket Head Cap Screw...
12
18
34
16
9
16
10
8
M4
2
M5
5.5
SL-AQMU15
SL-AQMU15
SL-AQMU
Hex Socket Head Cap Screw...
15
25
45
22
12
20
12
12
M5
2
M5
5.5
SL-AQMU20
SL-AQMU20
SL-AQMU
Hex Socket Head Cap Screw...
20
30
52
28
16
22
15
16
M6
2
M6
6.6
SL-AQMU25
SL-AQMU25
SL-AQMU
Hex Socket Head Cap Screw...
25
33
58
32
19
25
18
20
M6
2
M6
6.6
SL-AQMU30
SL-AQMU30
SL-AQMU
Hex Socket Head Cap Screw...
30
37
66
40
19
29
21
25
M8
2
M8
9.0
SL-WQMU35
SL-WQMU35
SL-WQMU
Hex Socket Head Cap Screw...
35
40
72
45
22
32
24
28
M8
2
M8
9.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表