SL-SMNU, SH-SMNU, SHD-SMNU, SL-WMNU, SH-WMNU - (Precision Cleaning) Single Hole Strut Clamps - Vertical Tapped, Thin Profile - Pitch Selectable
Misumi
FA工厂自动化
19_支柱,底座,支柱固定夹
Powered by
CAD模型選擇
{misumi/metric/19_posts_stands/sl_smnu_asmtab.prj},{NB=SL-WMNU15},{MAT=6063},{AC=Hexagon Socket Head Cap Screw},{CM=SL-},{D=15},{P=17},{A=45},{B=22},{E=20},{G=8},{H=12},{S1=12},{M1=M5},{S=12},{W=2},{M=M5},{DD=5.5},{L1=20},{L2=20},{PPATH=mmnu/mmnu_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PN
零件No.
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
AC
附件
ⁿ/ₐ
D
DH7
[mm]
DTOL
D Tolerance H7
[mm]
P
[mm]
A
[mm]
B
[mm]
C1
[mm]
E
[mm]
G
[mm]
H
[mm]
S1
[mm]
M1
ⁿ/ₐ
W
[mm]
M
ⁿ/ₐ
DD
d
[mm]
SL-WMNU10
SL-WMNU10
SL-WMNU
内六角螺栓
10
+0.015/0
11
31
16
9
15
5
9
8
M4
2
M5
5.5
SL-WMNU12
SL-WMNU12
SL-WMNU
内六角螺栓
12
+0.018/0
13
34
16
9
16
5
10
8
M4
2
M5
5.5
SL-WMNU15
SL-WMNU15
SL-WMNU
内六角螺栓
15
+0.018/0
17
45
22
12
20
8
12
12
M5
2
M5
5.5
SL-WMNU20
SL-WMNU20
SL-WMNU
内六角螺栓
20
+0.021/0
20
52
28
16
22
10
15
16
M6
2
M6
6.6
SL-SMNU25
SL-SMNU25
SL-SMNU
内六角螺栓
25
+0.021/0
23
58
32
19
25
10
18
20
M6
2
M6
6.6
SL-WMNU30
SL-WMNU30
SL-WMNU
内六角螺栓
30
+0.021/0
27
66
40
19
29
10
21
25
M8
2
M8
9.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ANKSB, ANKSM, ANKSS, ANKB, ANKM, ANKS - 滚花旋钮调整螺丝-六角螺栓型
Misumi
02.06.2021
NBM, NBF, NBLM, NBLF, NBMS, NBLMS, NBMR - 旋钮 -滚花型-
Misumi
10.11.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表