SL-SLSBM, SH-SLSBM, SHD-SLSBM - (Precision Cleaning) Hex Post - Stepped, Threaded Both Ends, Configurable Length, Selectable Thread Size -Pilot Selectable-
Misumi
FA工厂自动化
19_支柱,底座,支柱固定夹
Powered by
CAD模型選擇
{misumi/metric/19_posts_stands/sl_slsbm.prj},{NB=SL-SLSBM14-30-M5-N5},{MAT=304},{ST=-},{CM=SL-},{B=14},{L=30.0},{M=5},{N=5},{C=16.2},{ALT1=},{ALT4=},{ALT2=},{MLC=0.0},{ALT3=},{NLC=0.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
PN
型号
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
B
[mm]
E
[mm]
F
[mm]
C
(C)
[mm]
SL-SLSBM8-20-M3-N3
SL-SLSBM8-20-M3-N3
SL-SLSBM
8
4
4
9.2
SL-SLSBM10-20-M3-N3
SL-SLSBM10-20-M3-N3
SL-SLSBM
10
5
5
11.5
SL-SLSBM12-25-M4-N4
SL-SLSBM12-25-M4-N4
SL-SLSBM
12
6
6
13.9
SL-SLSBM13-25-M4-N4
SL-SLSBM13-25-M4-N4
SL-SLSBM
13
6
6
15.0
SL-SLSBM14-30-M5-N5
SL-SLSBM14-30-M5-N5
SL-SLSBM
14
8
8
16.2
SL-SLSBM17-30-M5-N5
SL-SLSBM17-30-M5-N5
SL-SLSBM
17
8
8
19.6
SL-SLSBM19-45-M5-N5
SL-SLSBM19-45-M5-N5
SL-SLSBM
19
10
10
21.9
SL-SLSBM24-55-M5-N5
SL-SLSBM24-55-M5-N5
SL-SLSBM
24
12
12
27.7
SL-SLSBM27-55-M5-N5
SL-SLSBM27-55-M5-N5
SL-SLSBM
27
16
16
31.2
SL-SLSBM30-65-M5-N5
SL-SLSBM30-65-M5-N5
SL-SLSBM
30
16
16
34.6
SL-SLSBM32-65-M5-N5
SL-SLSBM32-65-M5-N5
SL-SLSBM
32
20
20
36.9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表