SL-SLKLK, SH-SLKLK, SHD-SLKLK,SL-HLKLK,SH-HLKLK - (Precision Cleaning) Strut Clamps - Perpendicular Configuration, Different Hole Diameter Reversed
Misumi
FA工厂自动化
19_支柱,底座,支柱固定夹
Powered by
CAD模型選擇
{misumi/metric/19_posts_stands/sl_slklk_asmtab.prj},{NB=SL-HLKLK15-10},{MAT=6063},{AC=Hexagon Socket Head Cap Screw},{CM=SL-},{D=15},{D1=10},{A=51},{B=22},{C=18},{E=18},{F=18},{G=15},{H=12},{K=9},{S1=11},{S2=9},{M=M5},{DD=5.5},{W=2},{L1=20},{L2=15},{PPATH=klstn_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PN
零件No.
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
AC
附件
ⁿ/ₐ
D
DH7
[mm]
DTOL
DH7 Tolerance
[mm]
D1
D1H7
[mm]
D1TOL
D1H7 Tolerance
[mm]
A
[mm]
B
[mm]
C
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
K
[mm]
S1
[mm]
S2
[mm]
M
M(粗牙)
ⁿ/ₐ
DD
d
[mm]
W
[mm]
SL-HLKLK10-8
SL-HLKLK10-8
SL-HLKLK
内六角螺栓
10
+0.015/0
8
+0.015/0
43
16
12
15
14
14
9
8
0
0
M5
5.5
2
SL-HLKLK12-10
SL-HLKLK12-10
SL-HLKLK
内六角螺栓
12
+0.018/0
10
+0.015/0
47
16
16
16
16
15
10
9
0
0
M5
5.5
2
SL-HLKLK15-10
SL-HLKLK15-10
SL-HLKLK
内六角螺栓
15
+0.018/0
10
+0.015/0
51
22
18
18
18
15
12
9
11
9
M5
5.5
2
SL-HLKLK20-15
SL-HLKLK20-15
SL-HLKLK
内六角螺栓
20
+0.021/0
15
+0.018/0
65
28
22
22
23
20
15
13
14
11
M6
6.6
2
SL-HLKLK25-15
SL-HLKLK25-15
SL-HLKLK
内六角螺栓
25
+0.021/0
15
+0.018/0
73
32
25
25
28
20
18
13
16
14
M6
6.6
2
SL-HLKLK30-20
SL-HLKLK30-20
SL-HLKLK
内六角螺栓
30
+0.021/0
20
+0.021/0
85
40
30
29
32
24
21
16
20
15
M8
9.0
2
SL-HLKLK35-25
SL-HLKLK35-25
SL-HLKLK
内六角螺栓
35
+0.025/0
25
+0.021/0
98
45
35
32
39
27
24
19
24
20
M8
9.0
2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表