SL-SAQS,SH-SAQS,SHD-SAQS,SL-SBQS,SH-SBQS,SHD-SBQS,SL-SAQA,SH-SAQA,SL-SAQW,SH-SAQW,SL-SBQA,SH-SBQA,SL-SBQW,SH-SBQW - (Precision Cleaning) Brackets for Stands - Clamp Type, Square Block
Misumi
FA工厂自动化
19_支柱,底座,支柱固定夹
Powered by
CAD模型選擇
{misumi/metric/19_posts_stands/sl_saqs_asmtab.prj},{NB=SL-SAQA20},{TS=Z},{MAT=6063},{ST=3},{AC=Hexagon Socket Head Cap Screw},{CM=SL-},{D=20},{A=60},{B=30},{C=29},{F=45},{FF1=17.5},{FF2=27.5},{FF3=7.5},{G=16},{H=15},{MA=M6},{L=20},{X=7.00},{S=15.0},{DD=7},{DD1=11.0},{Z=6.5},{W=2},{PPATH=saqb_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PN
零件No.
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
AC
附件
ⁿ/ₐ
D
DH7
[mm]
A
[mm]
B
[mm]
C
[mm]
F
[mm]
FF1
f1
[mm]
FF2
f2
[mm]
FF3
f3
[mm]
G
[mm]
BB
b
[mm]
BB1
b1
[mm]
HH
h
[mm]
MM
m
ⁿ/ₐ
H
[mm]
MA
ⁿ/ₐ
X
[mm]
S
[mm]
DD
d
[mm]
DD1
d1
[mm]
Z
[mm]
W
[mm]
SL-SAQA10
SL-SAQA10
SL-SAQA
内六角螺栓
10
40
20
19
28
9.0
19.0
6.0
11
5
8.0
4.6
0
9
M4
4.75
9.5
5
8.0
4.6
2
SL-SAQA12
SL-SAQA12
SL-SAQA
内六角螺栓
12
42
20
19
30
10.0
20.0
6.0
11
5
8.0
4.6
0
10
M4
4.75
9.5
5
8.0
4.6
2
SL-SAQA15
SL-SAQA15
SL-SAQA
内六角螺栓
15
50
22
21
38
14.0
24.0
6.0
12
6
9.2
5.5
0
12
M5
5.50
10.0
6
9.5
5.5
2
SL-SAQA20
SL-SAQA20
SL-SAQA
内六角螺栓
20
60
30
29
45
17.5
27.5
7.5
16
7
11.0
6.5
0
15
M6
7.00
15.0
7
11.0
6.5
2
SL-SAQA25
SL-SAQA25
SL-SAQA
内六角螺栓
25
65
35
34
50
20.0
30.0
7.5
20
7
11.0
6.5
0
17
M6
7.00
20.0
7
11.0
6.5
2
SL-SAQA30
SL-SAQA30
SL-SAQA
内六角螺栓
30
80
45
44
60
22.5
37.5
10.0
25
9
14.0
9.0
0
21
M8
9.50
25.0
9
14.0
9.0
2
SL-SAQA35
SL-SAQA35
SL-SAQA
内六角螺栓
35
85
50
49
65
25.0
40.0
10.0
30
9
14.0
9.0
0
24
M8
9.50
30.0
9
14.0
9.0
3
SL-SAQA40
SL-SAQA40
SL-SAQA
内六角螺栓
40
100
60
59
75
30.0
45.0
12.5
35
11
17.5
11.0
0
26
M8
12.00
35.0
9
14.0
9.0
3
SL-SAQA50
SL-SAQA50
SL-SAQA
内六角螺栓
50
110
70
69
85
32.5
52.5
12.5
45
11
17.5
11.0
0
33
M10
14.50
40.0
11
17.5
11.0
3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表