SL-PSEWS, SH-PSEWS, SHD-PSEWS - (Precision Cleaning) Pipe Mounts - Round Flange, Single Bracket -Round Flanged Set Bracket 2 pcs.-
Misumi
FA工厂自动化
19_支柱,底座,支柱固定夹
Powered by
CAD模型選擇
{misumi/metric/19_posts_stands/sl_psews_asmtab.prj},{NB=SL-PSEWS50-200},{MATP=304},{MATPALG= '1020', 'STKM13A', '304', '304 Stainless Steel'},{ST=-},{CM=SL-},{NO=50},{L=200},{L1=[200:800/1]},{D11=51.5},{D12=51.5},{D21=65.0},{D22=60.5},{A=110},{PCD=90},{DD=9},{T=10},{H=75},{LL1=30},{LL2=30},{M=M6},{LL3=15},{PPATH=psew_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PN
零件No.
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
NO
公称规格
ⁿ/ₐ
D
[mm]
TT
t
[mm]
D1
[mm]
D2
[mm]
A
[mm]
PCD
P.C.D.
[mm]
T
[mm]
H
[mm]
LL1
l1
[mm]
LL2
l2
[mm]
M
M(粗牙)
ⁿ/ₐ
LL3
l3
[mm]
SL-PSEWS30-200
SL-PSEWS30-200
SL-PSEWS
30
32.0
3.0
32.5
42.7
90
70
10
50
25
15
M6
15
SL-PSEWS40-200
SL-PSEWS40-200
SL-PSEWS
40
42.7
3.0
43.0
50.8
100
80
10
60
25
25
M6
15
SL-PSEWS50-200
SL-PSEWS50-200
SL-PSEWS
50
50.8
3.0
51.5
60.5
110
90
10
75
30
30
M6
15
SL-PSEWS60-200
SL-PSEWS60-200
SL-PSEWS
60
60.5
3.0
61.0
76.3
120
100
12
90
35
40
M8
20
SL-PSEWS70-300
SL-PSEWS70-300
SL-PSEWS
70
76.3
3.0
77.0
89.1
130
110
12
105
40
45
M8
20
SL-PSEWS80-300
SL-PSEWS80-300
SL-PSEWS
80
89.1
3.0
90.0
101.6
140
120
12
120
40
60
M8
20
SL-PSEWS100-350
SL-PSEWS100-350
SL-PSEWS
100
101.6
3.0
102.5
114.3
160
140
12
150
40
90
M8
20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
WPSEW, WPSEWM, WPSEWK - 管型支座-两面切割法兰支架-双支架型
Misumi
02.06.2021
PSE, PSEM, PSEK, PSES - 管型支座-支架-圆法兰型-单支架型
Misumi
02.06.2021
FSBNM, MFSBN, KFSBN, MSFSBN, FSTNM, MFSTN, MSFSTN, KBFSBN, MSFSS - 安装用底座-简易...
Misumi
02.06.2021
Typ 1.2-708 - Welding neck flange DIN 2634 / EN 1092-1 Typ 11 PN 25
Springmann
02.08.2013
2.4.3.H.3 ASME BPE - Hygienic flange with collar DIN 11853-2
KST
05.12.2023
ZHZ33C,ZHZ34C,ZHZ33D,ZHZ34D,ZHZ60C,ZHZ60D - 管型支座-止动螺丝型
PRiCi FA
17.10.2023
017 - Backing Ring DIN
agru
15.09.2022
Tank Truck Flange, Aluminium acc. to EN 573, EN AW 5754-0/H112, round, acc....
Huelsen
10.02.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表